20-613 - Zero Air / Zero Energy Loss Condensate Drains | Parker NA

Zero Air / Zero Energy Loss Condensate Drains | #20-613

20-613

Zero Air / Zero Energy Loss Condensate Drains | #20-613

Zero Air/Zero Energy Loss Condensate Drains are designed for economical removal of unwanted water, oil emulsions, and other liquids.


Technical Specifications

  • Drain: 13 Gallons / 49 Liters per day
  • Maximum Operating Pressure: 232 psig, 16 barg
  • Minimum Operating Pressure: 3 psig, 0.2 barg
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Minimum Operating Temperature: 35 °F, 2 °C
  • Port Size: 1/2 inch
  • Port Type: NPT
  • Electrical Requirements: 120 VAC, 60 Hz
  • Height: 3.99 inch, 10.1 cm
  • Width: 4.77 inch, 12.1 cm
  • Brand: Balston
  • Drain: 13 Gallons / 49 Liters per day
Safety Warning

Item Information

Zero air/zero energy loss condensate drains are designed for economical removal of unwanted water, oil emulsions, and other liquids. These drains will only open when liquid is present and will not allow any compressed air to escape from the system. A Zero air/zero energy loss condensate drain is necessary because condensate is always present in a compressed air system. If condensate is not removed from a compressed air system, it will adversely affect product quality and production efficiency, and will eventually lead to costly downtime.

Features/Benefits
• Automatically drains condensate.
• When minimum level of condensate is reached, the valve closes in time before compressed air can escape.
• Includes an integrated dirt screen between the level measurement and drain valve to protect the diaphragm valve.
• Particulate contamination is removed by the integrated dirt screen before fouling the moving parts.
• Drain will remove condensate when liquid reaches the high level sensor.
• The drain will not operate until the liquid level reaches the high level sensor.
• Particulate contamination is removed by the integrated dirt screen before fouling the outlet port.
Applications
• Compressors with Aftercooler
• Receiver Tanks
• Filters
• Air Dryers
• Drip Legs

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031