Balston 2000 Series Compressed Air Filters | Product Series

Filter by

    No filters selected

Brand

Product Type

Port Size

Connection Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Balston 2000 Series Compressed Air Filters

Balston 2000 Series Compressed Air Filters

Parker Balston 2000 series compressed air and gas filters remove contaminants at an efficiency of up to 99.99% for 0.01 micron particles and droplets.

Technical Specifications

  • Brand: Balston
  • Filter Efficiency Rating: 99.99% of 0.01 micron particles of oil, water, and dirt from compressed air and other gases
  • Filter Element Type: Coalescing (Type BX & DX), Activated Carbon Adsorbent (Type CI), and/or Sterile Air (Type SA)
  • Port Size: 0.25 to 2 inch
  • Port Type: NPT or BSPP
  • Optional Accessories: Differential Pressure Indicator (DPI), Auto Drain, Manual Drain, or Plugged Drain
Safety Warning

Full Product Description

Parker Balston 2000 series compressed air and gas filters remove contaminants at an efficiency of up to 99.99% for 0.01 micron particles and droplets.

These filters use coalescing technology where liquid releases from the filter cartridge to an automatic drain as rapidly as it enters the filters. This allows the filter to continue removing liquids for an unlimited amount of time without loss of efficiency or flow capacity.

Product Features
- Remove 99.99% of 0.01 micron particles.
- Coalescing technology
- Flow rates up to 40,000 SCFM

Related Documents

×
Products Brand Product Type Port Size Connection Type
2002N-0A0-000 Balston Activated Carbon Adsorbent 0.25" NPT
2002N-0A0-SA Balston Single Stage Filter 0.25" NPT
2002N-1B1-DX Balston Single Stage Filter 0.25" NPT
2002N-1B1-BX Balston Single Stage Filter 0.25" NPT
2002N-1B2-BX Balston Single Stage Filter 0.25" NPT
2002N-1B2-DX Balston Single Stage Filter 0.25" NPT
2003N-0A0-000 Balston Activated Carbon Adsorbent 0.375" NPT
2003N-0A0-SA Balston Single Stage Filter 0.375" NPT
2003N-1B1-DX Balston Single Stage Filter 0.375" NPT
2104N-0A0-000 Balston Activated Carbon Adsorbent 0.5" NPT
2104N-0A0-SA Balston Single Stage Filter 0.5" NPT
2104N-1B1-DX Balston Single Stage Filter 0.5" NPT
2104N-1B1-BX Balston Single Stage Filter 0.5" NPT
2104N-1B2-DX Balston Single Stage Filter 0.5" NPT
2104N-1B2-BX Balston Single Stage Filter 0.5" NPT
2206N-0A0-000 Balston Activated Carbon Adsorbent 0.75" NPT
2206N-0A0-SA Balston Single Stage Filter 0.75" NPT
2206N-1B1-DX Balston Single Stage Filter 0.75" NPT
2003N-1B1-BX Balston Single Stage Filter 0.375" NPT
2003N-1B2-DX Balston Single Stage Filter 0.375" NPT
2003N-1B2-BX Balston Single Stage Filter 0.375" NPT
2004N-0A0-000 Balston Activated Carbon Adsorbent 0.5" NPT
2004N-0A0-SA Balston Single Stage Filter 0.5" NPT
2004N-1B1-DX Balston Single Stage Filter 0.5" NPT
2004N-1B1-BX Balston Single Stage Filter 0.5" NPT
2004N-1B2-DX Balston Single Stage Filter 0.5" NPT
2004N-1B2-BX Balston Single Stage Filter 0.5" NPT
2206N-1B1-BX Balston Single Stage Filter 0.75" NPT
2206N-1B2-DX Balston Single Stage Filter 0.75" NPT
2206N-1B2-BX Balston Single Stage Filter 0.75" NPT
2208N-0A0-000 Balston Activated Carbon Adsorbent 1" NPT
2208N-0A0-SA Balston Single Stage Filter 1" NPT
2208N-1B1-DX Balston Single Stage Filter 1" NPT
2208N-1B1-BX Balston Single Stage Filter 1" NPT
2208N-1B2-DX Balston Single Stage Filter 1" NPT
2208N-1B2-BX Balston Single Stage Filter 1" NPT
2312N-0A0-000 Balston Activated Carbon Adsorbent 1.5" NPT
2312N-0A0-SA Balston Single Stage Filter 1.5" NPT
2312N-1B1-DX Balston Single Stage Filter 1.5" NPT
2312N-1B1-BX Balston Single Stage Filter 1.5" NPT
2312N-1B2-DX Balston Single Stage Filter 1.5" NPT
2312N-1B2-BX Balston Single Stage Filter 1.5" NPT
2002G-1B1-BX Balston Single Stage Filter 0.25" BSPP
2002G-1B1-DX Balston Single Stage Filter 0.25" BSPP
2002G-1B2-DX Balston Single Stage Filter 0.25" BSPP
2002N-0B1-BX Balston Single Stage Filter 0.25" NPT
2002N-0B1-DX Balston Single Stage Filter 0.25" NPT
2003G-1B1-BX Balston Single Stage Filter 0.375" BSPP
2003G-1B1-DX Balston Single Stage Filter 0.375" BSPP
2004G-0A0-000 Balston Activated Carbon Adsorbent 0.5" BSPP
2004G-1B1-BX Balston Single Stage Filter 0.5" BSPP
2004G-1B1-DX Balston Single Stage Filter 0.5" BSPP
2004G-1B2-BX Balston Single Stage Filter 0.5" BSPP
2004G-1B2-DX Balston Single Stage Filter 0.5" BSPP
2104G-1B1-BX Balston Single Stage Filter 0.5" BSPP
2104G-1B1-DX Balston Single Stage Filter 0.5" BSPP
2104G-1B2-BX Balston Single Stage Filter 0.5" BSPP
2104G-1B2-DX Balston Single Stage Filter 0.5" BSPP
2104N-0A0-95 Balston Particulate Membrane 0.5" NPT
2104N-0B1-BX Balston Single Stage Filter 0.5" NPT
2104N-0B1-DX Balston Single Stage Filter 0.5" NPT
2206G-1B1-BX Balston Single Stage Filter 0.75" BSPP
2206G-1B1-DX Balston Single Stage Filter 0.75" BSPP
2206G-1B2-BX Balston Single Stage Filter 0.75" BSPP
2206G-1B2-DX Balston Single Stage Filter 0.75" BSPP
2208G-1B1-BX Balston Single Stage Filter 1" BSPP
2208G-1B1-DX Balston Single Stage Filter 1" BSPP
2208G-1B2-DX Balston Single Stage Filter 1" BSPP
2312G-1B1-BX Balston Single Stage Filter 1.5" BSPP
2312G-1B1-DX Balston Single Stage Filter 1.5" BSPP
2312G-1B2-BX Balston Single Stage Filter 1.5" BSPP
2312G-1B2-DX Balston Single Stage Filter 1.5" BSPP
C2002N-0A0-000 Balston Activated Carbon Adsorbent 0.25" NPT
C2002N-0A0-SA Balston Single Stage Filter 0.25" NPT
C2002N-1B1-BX Balston Single Stage Filter 0.25" NPT
C2002N-1B1-DX Balston Single Stage Filter 0.25" NPT
C2002N-1B2-BX Balston Single Stage Filter 0.25" NPT
C2002N-1B2-DX Balston Single Stage Filter 0.25" NPT
C2003N-1B1-BX Balston Single Stage Filter 0.375" NPT
C2003N-1B1-DX Balston Single Stage Filter 0.375" NPT
C2003N-1B2-BX Balston Single Stage Filter 0.375" NPT
C2003N-1B2-DX Balston Single Stage Filter 0.375" NPT
C2004N-0A0-000 Balston Activated Carbon Adsorbent 0.5" NPT
C2004N-1B1-BX Balston Single Stage Filter 0.5" NPT
C2004N-1B1-DX Balston Single Stage Filter 0.5" NPT
C2004N-1B2-BX Balston Single Stage Filter 0.5" NPT
C2004N-1B2-DX Balston Single Stage Filter 0.5" NPT
C2104N-0A0-000 Balston Activated Carbon Adsorbent 0.5" NPT
C2104N-0A0-SA Balston Single Stage Filter 0.5" NPT
C2104N-0B1-DX Balston Single Stage Filter 0.5" NPT
C2104N-1B1-BX Balston Single Stage Filter 0.5" NPT
C2104N-1B1-DX Balston Single Stage Filter 0.5" NPT
C2104N-1B2-BX Balston Single Stage Filter 0.5" NPT
C2104N-1B2-DX Balston Single Stage Filter 0.5" NPT
C2206N-0A0-000 Balston Activated Carbon Adsorbent 0.75" NPT
C2206N-0A0-SA Balston Single Stage Filter 0.75" NPT
C2206N-1B1-BX Balston Single Stage Filter 0.75" NPT
C2206N-1B1-DX Balston Single Stage Filter 0.75" NPT
C2206N-1B2-BX Balston Single Stage Filter 0.75" NPT
C2206N-1B2-DX Balston Single Stage Filter 0.75" NPT
C2208N-0A0-000 Balston Activated Carbon Adsorbent 1" NPT
C2208N-0A0-SA Balston Single Stage Filter 1" NPT
C2208N-1B1-BX Balston Single Stage Filter 1" NPT
C2208N-1B1-DX Balston Single Stage Filter 1" NPT
C2208N-1B2-BX Balston Single Stage Filter 1" NPT
C2208N-1B2-DX Balston Single Stage Filter 1" NPT
C2312N-1B1-BX Balston Single Stage Filter 1.5" NPT
C2312N-1B1-DX Balston Single Stage Filter 1.5" NPT
C2312N-1B2-BX Balston Single Stage Filter 1.5" NPT
C2312N-1B2-DX Balston Single Stage Filter 1.5" NPT
2002G-0A0-000 Balston Activated Carbon Adsorbent 0.25" BSPP
2002N-0A0 Balston Housing Only 0.25" NPT
2004N-0A0 Balston Housing Only 0.5" NPT
2004N-1B1 Balston Housing Only 0.5" NPT
2104G-1B1 Balston Housing Only 0.5" BSPP
2104N-0A0 Balston Housing Only 0.5" NPT
2104N-1B1 Balston Housing Only 0.5" NPT
2104N-1B2 Balston Housing Only 0.5" NPT
2206G-0A0 Balston Housing Only 0.75" BSPP
2206G-0A0-SA Balston Single Stage Filter 0.75" BSPP
2208N-0A0 Balston Housing Only 1" NPT
2208N-1B1 Balston Housing Only 1" NPT
2312G-0A0 Balston Housing Only 1.5" BSPP
2312N-0A0 Balston Housing Only 1.5" NPT
2A-2002N-3B1 Balston 2-Stage (DX, BX) Filter Assembly 0.25" NPT
2A-2003N-3B1 Balston 2-Stage (DX, BX) Filter Assembly 0.25" NPT
2A-2004N-3B1 Balston 2-Stage (DX, BX) Filter Assembly 0.25" NPT
2A-2104N-3B1 Balston 2-Stage (DX, BX) Filter Assembly 0.5" NPT
2A-2206N-3B1 Balston 2-Stage (DX, BX) Filter Assembly 0.75" NPT
2A-2208N-3B1 Balston 2-Stage (DX, BX) Filter Assembly 1" NPT
2A-2312N-3B1 Balston 2-Stage (DX, BX) Filter Assembly 1.5" NPT
3A-2002N-3B1 Balston 3-Stage (DX, BX, Carbon) Filter Assembly 0.25" NPT
3A-2004N-3B1 Balston 3-Stage (DX, BX, Carbon) Filter Assembly 0.25" NPT
3A-2104N-3B1 Balston 3-Stage (DX, BX, Carbon) Filter Assembly 0.5" NPT
3B-8002N-3A1 Balston 3-Stage (DX, BX, SA) Filter Assembly 0.25" NPT
3B-8003N-3A1 Balston 3-Stage (DX, BX, SA) Filter Assembly 0.375" NPT
3B-8104N-3A1 Balston 3-Stage (DX, BX, SA) Filter Assembly 0.5" NPT
3B-8206N-3A1 Balston 3-Stage (DX, BX, SA) Filter Assembly 0.75" NPT
3B-8208N-3A1 Balston 3-Stage (DX, BX, SA) Filter Assembly 1" NPT
3B-8312N-3A1 Balston 3-Stage (DX, BX, SA) Filter Assembly 1.5" NPT
8002G-1A1-BX Balston Single Stage Filter 0.25" BSPP
8002N-0A0-000 Balston Activated Carbon Adsorbent 0.25" NPT
8002N-0A0-SA Balston Single Stage Filter 0.25" NPT
8002N-0A1-BX Balston Single Stage Filter 0.25" NPT
8002N-0A1-DX Balston Single Stage Filter 0.25" NPT
8002N-1A1-BX Balston Single Stage Filter 0.25" NPT
8002N-1A1-DX Balston Single Stage Filter 0.25" NPT
8003N-0A0-000 Balston Activated Carbon Adsorbent 0.375" NPT
8003N-0A0-SA Balston Single Stage Filter 0.375" NPT
8003N-0A1-DX Balston Single Stage Filter 0.375" NPT
8003N-0A2-DX Balston Single Stage Filter 0.375" NPT
8003N-1A1-BX Balston Single Stage Filter 0.375" NPT
8003N-1A1-DX Balston Single Stage Filter 0.375" NPT
8004N-0A1-BX Balston Single Stage Filter 0.5" NPT
8004N-1A1-BX Balston Single Stage Filter 0.5" NPT
8004N-1A1-DX Balston Single Stage Filter 0.5" NPT
8104G-0A2-DX Balston Single Stage Filter 0.5" BSPP
8104G-1A1-BX Balston Single Stage Filter 0.5" BSPP
8104G-1A1-DX Balston Single Stage Filter 0.5" BSPP
8104N-0A0-000 Balston Activated Carbon Adsorbent 0.5" NPT
8104N-0A0-DX Balston Single Stage Filter 0.5" NPT
8104N-0A0-SA Balston Single Stage Filter 0.5" NPT
8104N-0A1-BX Balston Single Stage Filter 0.5" NPT
8104N-0A1-DX Balston Single Stage Filter 0.5" NPT
8104N-1A1-BX Balston Single Stage Filter 0.5" NPT
8104N-1A1-DX Balston Single Stage Filter 0.5" NPT
8206N-0A0-SA Balston Single Stage Filter 0.75" NPT
8206N-0A1-BX Balston Single Stage Filter 0.75" NPT
8206N-1A1-BX Balston Single Stage Filter 0.75" NPT
8206N-1A1-DX Balston Single Stage Filter 0.75" NPT
8208G-1A1-BX Balston Single Stage Filter 1" BSPP
8208N-0A0-SA Balston Single Stage Filter 1" NPT
8208N-0A1-BX Balston Single Stage Filter 1" NPT
8208N-1A1-BX Balston Single Stage Filter 1" NPT
8208N-1A1-DX Balston Single Stage Filter 1" NPT
8312N-0A0-SA Balston Single Stage Filter 1.5" NPT
8312N-1A1-BX Balston Single Stage Filter 1.5" NPT
8312N-1A1-DX Balston Single Stage Filter 1.5" NPT
C2002N-1B1 Balston Housing Only 0.25" NPT
C2004N-1B1 Balston Housing Only 0.5" NPT
C2004N-1B2 Balston Housing Only 0.5" NPT
C2104N-1B1 Balston Housing Only 0.5" NPT
C2206N-1B1 Balston Housing Only 0.75" NPT
C2208N-1B1 Balston Housing Only 1" NPT
C8002N-0A0-000 Balston Activated Carbon Adsorbent 0.25" NPT
C8002N-0A1-BX Balston Single Stage Filter 0.25" NPT
C8002N-1A1-DX Balston Single Stage Filter 0.25" NPT
C8104N-0A0-BX Balston Single Stage Filter 0.5" NPT
3B-2002N-3B1 Balston 3-Stage (DX, BX, SA) Filter Assembly 0.25" NPT
3B-2003N-3B1 Balston 3-Stage (DX, BX, SA) Filter Assembly 0.25" NPT
3B-2004N-3B1 Balston 3-Stage (DX, BX, SA) Filter Assembly 0.25" NPT
3B-2104N-3B1 Balston 3-Stage (DX, BX, SA) Filter Assembly 0.25" NPT
3B-2206N-3B1 Balston 3-Stage (DX, BX, SA) Filter Assembly 0.75" NPT
3B-2208N-3B1 Balston 3-Stage (DX, BX, SA) Filter Assembly 1" NPT
3B-2312N-3B1 Balston 3-Stage (DX, BX, SA) Filter Assembly 1.5" NPT

687PDC
688031