Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Autoclave's medium pressure tubing is capable of operating to 20,000 psi (1379 bar) and range in size from 1/16" to 1 1/2" tube size. Standard tubing is available in cold worked stainless steel.
Training |
---|
Small Bore Expert (SBEx) Training |
Compliance, Certifications & Safety |
---|
Autoclave Engineers Technicial/Special Materials Data Catalog 02-0142SE |
Products | Material | Maximum Tube O.D (inch) | Maximum Tube O.D (mm) | Connection Type | Maximum Tube I.D (inch) | Maximum Tube I.D (mm) | Tube Wall Thickness (inch) | Tube Wall Thickness (mm) | Flow Area (inch2) | Flow Area (mm2) | Special Tool Required |
---|---|---|---|---|---|---|---|---|---|---|---|
MS15-092 | 316 Stainless Steel | 1/4" | 6 mm | SF250CX | 0.109" | 2.77 mm | 0.070" | 1.78 mm | 0.009 | 5.81 | Yes |
MS15-192 | 304 Stainless Steel | 1/4" | 6 mm | SF250CX | 0.109" | 2.77 mm | 0.070" | 1.78 mm | 0.009 | 5.81 | Yes |
MS15-093 | 316 Stainless Steel | 3/8" | 10 mm | SF375CX | 0.203" | 5.16 mm | 0.086" | 2.18 mm | 0.032 | 20.65 | Yes |
MS15-193 | 304 Stainless Steel | 3/8" | 10 mm | SF375CX | 0.203" | 5.16 mm | 0.086" | 2.18 mm | 0.032 | 20.65 | Yes |
MS15-085 | 316 Stainless Steel | 9/16" | 14 mm | SF562CX | 0.312" | 7.92 mm | 0.125" | 3.18 mm | 0.076 | 49.03 | Yes |
MS15-187 | 304 Stainless Steel | 9/16" | 14 mm | SF562CX | 0.312" | 7.92 mm | 0.125" | 3.18 mm | 0.076 | 49.03 | Yes |
MS15-097 | 316 Stainless Steel | 9/16" | 14 mm | SF562CX | 0.359" | 9.12 mm | 0.101" | 2.57 mm | 0.101 | 65.16 | Yes |
MS15-194 | 304 Stainless Steel | 9/16" | 14 mm | SF562CX | 0.359" | 9.12 mm | 0.101" | 2.57 mm | 0.101 | 65.16 | Yes |
MS15-095 | 316 Stainless Steel | 3/4" | 20 mm | SF750CX | 0.438" | 11.13 mm | 0.156" | 3.96 mm | 0.151 | 97.42 | Yes |
MS15-098 | 316 Stainless Steel | 3/4" | 20 mm | SF750CX | 0.516" | 13.11 mm | 0.117" | 2.97 mm | 0.209 | 134.84 | Yes |
MS15-096 | 316 Stainless Steel | 1" | 25 mm | SF1000CX | 0.562" | 14.27 mm | 0.219" | 5.56 mm | 0.248 | 160 | Yes |
MS15-099 | 316 Stainless Steel | 1" | 25 mm | SF1000CX | 0.688" | 17.48 mm | 0.156" | 3.96 mm | 0.371 | 239.35 | Yes |
MS15-198 | 304 Stainless Steel | 1" | 25 mm | SF1000CX | 0.688" | 17.48 mm | 0.156" | 3.96 mm | 0.371 | 239.35 | Yes |
13041 | 316 Stainless Steel | 1-1/2" | 38 mm | SF1500CX | 0.937" | 23.80 mm | 0.281" | 7.15 mm | 0.589 | 444.88 | Yes |