20016 - Baldwin - In-Pan Transmission Filters | Parker NA

Baldwin - In-Pan Transmission Filters | #20016

20016

Baldwin - In-Pan Transmission Filters | #20016

Baldwin's in-pan transmission filters protect automotive applications.


Technical Specifications

  • Product Type: Transmission Filter
  • Notes: Pan gasket contains [12] bolt holes.
  • Contains: Rubber Neck Seal
  • Size: 9 7/16 x 6 13/32 x 4 21/32 (239.7 x 162.7 x 118.3)
  • Gasket: Pan Gasket: [1] Included
  • Related To: 20004 (without Pan Gasket)
  • Application: 2002-06 Chevrolet Avalanche, 2001-on Silverado, GMC Sierra Light-Duty Trucks; 2001-06 Chevrolet Suburban, GMC Yukon; 2006 Hummer H1 with 2400 Series Transmissions (Shallow Pan)
  • Compatible Competitor Part Number: Allison 29537965; General Motors 29537965
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket
  • Industry: • Automotive
  • Technology: Filtration
  • Product Style: Transmission Filter
Safety Warning

Item Information

Baldwin's automatic transmission filters protect the transmission's internal components by removing wear particles created by moving parts under normal operating conditions. In automotive applications, the transmission filter is integrated into the sump, or pan.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700