20069 - Baldwin - In-Pan Transmission Filters | Parker NA

Baldwin - In-Pan Transmission Filters | #20069

20069

Baldwin - In-Pan Transmission Filters | #20069

Baldwin's in-pan transmission filters protect automotive applications.


Technical Specifications

  • Product Type: Transmission Filter
  • Notes: One Pan gasket contains [22] bolt holes.; One Pan gasket contains [27] bolt holes.
  • Size: 9 25/32 x 7 7/8 x 1 11/32 (248.4 x 200.0 x 34.1)
  • Gasket: Pan Gasket: [2] Included
  • O-ring: [1] Included
  • Application: 2002-03 Audi S6 Avant, 1997-2005 Jaguar S-Type, Vanden Plas, XJ8, XK8, 2004-06 Volkswagen with 5HP24 (01L) Transmission (5 Spd.)
  • Compatible Competitor Part Number: Audi 1L325429; Jaguar JLM20216
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket
  • Industry: • Automotive
  • Technology: Filtration
  • Product Style: Transmission Filter
Safety Warning

Item Information

Baldwin's automatic transmission filters protect the transmission's internal components by removing wear particles created by moving parts under normal operating conditions. In automotive applications, the transmission filter is integrated into the sump, or pan.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700