Large analog, Hall Effect, 2-axis Joystick - IQAN-LC5-X05 | #20076319


LOADING IMAGES
20076319

Large analog, Hall Effect, 2-axis Joystick - IQAN-LC5-X05 | #20076319

IQAN-LC5-X05-H1


Technical Specifications

  • Handle: Ball knob
  • Electrical Connection: Deutsch DTM 6 Pin
  • Ingress Protection Rating: IP65 (above flange)
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Power Supply Voltage: 5 VDC
  • Function: 2 Proportional
Safety Warning

Item Information

Parker’s IQAN-LC5-X05 is a large, coordinate joystick that incorporates ruggedness, functionality, light weight, and has high flexibility for mobile market applications. The unit is extremely robust, able to withstand aggressive conditions during outdoor use and in outdoor installations, including EMI, vibrations and a wide temperature range. The IQAN-LC5-X05 features a compact ergonomic design making it ideal for armrest and panel installations in mobile equipment.

Markets:
• Construction equipment
• Forestry equipment
• Agriculture machinery
• Material handling equipment
• Other mobile

Features/Benefits:
• Dual Hall-effect sensors provide redundancy
• Industry standard 0-5 V signal range
• Built-in drainage will protect the electronics in case of a damaged bellow
• Wide variety of faceplate options put all functions in 1 handle

Applications:
• Boom and swivel control
• Plow and spreader control
• Excavator control

The previous generation of ICL4 joysticks may be replaced with IQAN-LC5-X05 versions.

Read More Show Less

CAD Drawings + Files

Part Number
20076319 DWG

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514