20077784 - Expansion controllers - IQAN-XC21/XC22/XC23 | Parker NA

Expansion controllers - IQAN-XC21/XC22/XC23 | #20077784

Click to View CAD Model
20077784

Expansion controllers - IQAN-XC21/XC22/XC23 | #20077784

IQAN-XC22 expansion controller


Technical Specifications

  • Model Number: IQAN-XC22
  • Power Supply Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -30 °C
  • Number of Inputs: 12
  • Number of Outputs: 8
  • Ingress Protection Rating: 66
  • Specifications Met: 2004/108/EC
  • Electrical Connection: Deutsch DTM
  • Output Current Rating: 300 mA
  • Housing Material: Plastic
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Controller Type: Slave/Expansion Module
Safety Warning

Item Information

The IQAN-XC22 is an IQANdesign platform expansion module. This type of unit is a small dimension I/O module to be used as an expansion unit in an IQAN control system. All IQAN expansion modules communicate with a master over a CAN bus, using the IQAN CAN protocol. The IQAN-XC22 module has I/O flexibility that allows the user freedom in defining signals for measurement and control. The IQAN-XC22 has up to 12 digital inputs for connection to switches. These inputs can be configured as up to 10 frequency inputs and 1 encoder input for measuring speed and position. The module's low power digital outputs are designed for driving low power loads such as relays, LEDs or alarm buzzers. The outputs share pins with the inputs and are configured using IQAN software. The IQAN-XC22 is designed for outdoor use on mobile machinery. It uses 2 keyed Deutsch DTM connectors to prevent wiring mix-ups. The module has addressing in the wiring harness through use of an IDtag; the addressing of the IQAN-XC22 allows up to 8 modules of this type on the bus. The housing is designed for stacking multiple modules, providing a high density of I/O in a small footprint.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514