OBSOLETE: Master Controller - IQAN-MC2 | #20077787


LOADING IMAGES
20077787
Click to View CAD Model

OBSOLETE: Master Controller - IQAN-MC2 | #20077787 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Model Number: IQAN-MC2-M14
  • Power Supply Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 5
  • Number of Outputs: 8 (dual)
  • Ingress Protection Rating: 69K
  • Specifications Met: 2004/108/EC
  • Electrical Connection: AMP/Tyco Junior Power Timer
  • Output Current Rating: 2000 mA
  • Housing Material: Aluminum
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Communication Interface: 2x CAN, 1x USB
  • Software: IQANdesign platform
  • Controller Type: Master Controller

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The IQAN-MC2-M14 is a flexible master unit for the IQANdesign platform. This unit is suitable for use as either a CANbus master or standalone controller. The IQAN-MC2 has I/O and system flexibility that allows the user greater freedom in defining signals and system layout for both measurement and control. The different input types are voltage, on-off, pulse and frequency. The outputs are proportional and on-off. The unit has two CAN interfaces for bus communication using IQAN CAN Protocol (ICP) and SAE J1939 or Generic CAN. The MC2 is equipped with a Real Time Clock and can perform data logging functions. The IQAN-MC2-M14 is the replacement version of the IQAN-MC2 and has identical I/O. The USB circuitry has been updated.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Controls & Motion Division

200 Kisco Avenue

Mount Kisco

NY

USA

10549

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514