Hydraulic Proportional Remote Control Valve - Series PCL4 | #20080955


LOADING IMAGES
20080955
Click to View CAD Model

Hydraulic Proportional Remote Control Valve - Series PCL4 | #20080955 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Porting Location: Side
  • Number of Ports: 2
  • Control Curve: Straight
  • Controllable Pressure Range (bar): 5.0 - 15.6
  • Controllable Pressure Range (psi): 72 - 226
  • Actuation Device Type: Straight lever, ball
  • Mounting Option: M4 - Rectangular mounting plate (55x125 mm)
  • Connection: G1/4
  • Product Type: Liniear Lever | PCL402
  • Body Material: Gray Iron
  • Maximum Operating Temperature: 90 °C
  • Maximum Flow Rate: 15 L/min
  • Minimum Operating Temperature: 20 °C
  • Actuation Type: Manual
  • Maximum Operating Pressure: 50 bar
Safety Warning

Item Information

Parker’s hydraulic remote controls PCL4 is designed to help you out when you are optimizing your system in respect of functionality, reliability and performance without compromising with user friendliness and robustness. PCL4 is a result of Parker’s wide experience in mobile hydraulics, offering excellent high grade materials and precision manufacturing. Continuous development and design refinements have resulted in a series of user friendly, smooth operating levers, pedals and joysticks available for hydraulic controls. Flexibility in design means that you can have your hydraulic remote control the way you like to have them. Long or short levers, straight or bend, close together or far apart, joystick levers or pedals in variety of design and materials to suit the specific working environment.

The joystick version PCL401 requires 2 sections (4 ports) and the linear lever version PCL402 can be configured from 1 section (2 ports) up to 7 sections (14 ports) stacked together. The PCL4 has low hysteresis and good metering properties result in highly consistent and predictable operating characteristics with a natural feel. A very wide range of pressure characteristics allowing each port to be adapted to the desired control pressure for the specific machine function. The PCL4 is designed to operate in perfect harmony together with Parker pumps, motors and directional valves but will work equally well with equipment from other manufacturers.

Markets:
• Construction Equipment
• Defense
• Forestry Equipment
• Industrial
• Marine
• Material Handling Equipment
• Mining
• Vocational and Municipal Equipment

Features/Benefits:
• Low well adapted operating forces and short lever stroke will give you good operating comfort.
• Low hysteresis will ensure consistent pressure output value for a given lever stroke.
• Very wide range of control pressure characteristics that enables the control of the machine functions to be application optimized.
• Good metering properties that enables gentle, proportional control.
• Wide range of control devices and accessories to give you greater flexibility in system design.
• Ergonomic handles that gives the operator better comfort when operating the machine.

Applications:
• Drill rigs
• Dump trucks
• Excavators
• Fork lift trucks
• Loaders
• Mining machines
• Reach stackers
• All other applications where a hydraulic control valve is needed

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478