Vision System Camera - IQAN-SV | #20085106


LOADING IMAGES
20085106
Click to View CAD Model

Vision System Camera - IQAN-SV | #20085106

Parker's IQAN-SV is an Ethernet (IP) camera that provides a vision system to vehicles using the IQAN-MD4 family of master display modules. This camera may be used as a mobile vehicle blind spot monitor or rear view camera.


Technical Specifications

  • Model Number: IQAN-SV
  • Accessories Included: Ethernet Camera
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Temperature: 85 °C
  • Ingress Protection Rating: IP67, IP6K9K
  • Current: 60 mA (28 VDC), 100 mA (14 VDC)
  • Communication Interface: Ethernet 100 base-TX
  • Power Supply Voltage: 9 to 32 VDC
  • Weight: 0.21 kg
Safety Warning

Item Information

Parker’s IQAN-SV is a digital, high resolution IP camera that uses an Ethernet video link to work together with IQAN-MD4 master displays. The vision system is expandable to a number of cameras by use of an Ethernet switch. The IQAN-SV camera has 120° field of view, excellent video quality, color and light sensitivity. The fast frame rate provides a high quality video stream with no noticeable latency.

Settings and control of the IQAN-SV camera are easily accomplished by using IQAN software for:
• Rear view
• Video size picture scaling
• Split screen view
• Easy application logic integration

The IQAN-SV camera has plug-and-play functionality and all addressing is handled automatically by IQAN software. There is no need for time consuming, complex IP address allocation.

The IQAN-SV is designed for outdoor use on mobile machinery. The enclosure is sealed for outdoor use and the camera is robust to handle heavy vibrations and other stresses found in mobile equipment. The IQAN-SV is fully adjustable to accommodate any mounting location and capture the desired field of view. This makes the IQAN-SV perfect for use in a vision system on any type of mobile equipment.

Markets:
• Construction equipment
• Forestry equipment
• Agriculture machinery
• Material handling equipment
• Mining

Features/Benefits:
• Aluminum camera body for strength.
• Wide viewing angle.
• Adjustable mount for use in any location.
• Fast frame rate for no noticeable latency.

Applications:
• Refuse trucks
• Crop sprayers
• Fork lifts and telehandlers
• Excavators
• Rock drills

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514