20085122 - Master Controllers, IQAN MC41, MC42, MC43 for Mobile Hydraulic Systems | Parker

Master controllers - IQAN-MC41/MC42/MC43 | #20085122

20085122

Master controllers - IQAN-MC41/MC42/MC43 | #20085122

IQAN-MC42FS master controller for implementation of SIL2/PLd safety functions in mobile machinery.


Technical Specifications

  • Model Number: IQAN-MC42FS
  • Number of Inputs: 18
  • Number of Outputs: 16
  • Ingress Protection Rating: IP65, IP69K
  • Specifications Met: CE, E-mark
  • Electrical Connection: Molex MX123
  • Output Current Rating: 2500 mA
  • Housing Material: Aluminum
  • Industry: Agriculture, Construction, Forestry, Marine, Material Handling, Mining, Transportation
  • Communication Interface: 3x CAN, Ethernet
  • Software: IQANdesign platform
  • Controller Type: Master Safety Controller
Safety Warning

Item Information

The IQAN-MC42FS controller is certified for functional safety, and is an intermediate I/O count module in the MC4 family. It is for applications with higher demands on functional safety, requiring IEC 61508 SIL2 or EN ISO 13849-1 PLd. The IQAN-MC42FS is best for mid-size applications such as powertrain control (e.g. power shift transmissions), distributing I/O on a vehicle (physically placed by functions), or to act as an additional controller in systems where the main controller does not provide enough I/O for the system.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514