20085164 - IQAN-MD4 Master Display Controller, Master Control Module | Parker

Master Display module - IQAN-MD4 | #20085164

Click to View CAD Model
20085164

Master Display module - IQAN-MD4 | #20085164

IQAN-MD4 master display module 5.7" with touchscreen (-M19 version)


Technical Specifications

  • Model Number: MD4-5-T1E2-M19
  • Input Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -20 °C
  • Number of Inputs: 10
  • Number of Outputs: 4
  • Ingress Protection Rating: 65
  • Specifications Met: 2004/108/EC
  • Electrical Connection: Deutsch DTM
  • Display Type: 5.7" Color TFT with PCAP Touchscreen
  • Communication Interface: 4x CAN, 2x Ethernet
Safety Warning

Item Information

The IQAN-MD4-5-T1E2-M19 is a master display unit compliant with the IQANdesign platform system. The unit is fully programmable for use in any machine application as a master controller, a graphical user interface and as a CAN gateway.
The IQAN-MD4 lets you use the full benefits from IQANdesign tools and simplifies the HMI design.The simplified design process, with auto-generated diagnostic measurements and adjustments, saves valuable time. IQAN gives you a high level tool chain for machine control and HMI development.
IQAN-MD4-5-T1E2-M19 comes with a 14 cm (5.7") touch screen display with IP camera support, and is manufactured to be weatherproof for outdoor use. 
M19 version has a limited performance on brightness, viewing angles, contrast and temperature range compared to the standard IQAN-MD4-5-T1E2 version, offering a very cost-effective option for the customers with lower level display requirements. See instruction book for details.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514