Accumulator Charging Kits - (Europe) | #20270749999


LOADING IMAGES
20270749999

Accumulator Charging Kits - (Europe) | #20270749999

The Parker Charging kit is an indispensable instrument for checking, adjusting or filling nitrogen into most of the hydraulic accumulators available on the market.


Technical Specifications

  • Hose Type: TS9: Dimension connection gas bottle 24, 32 W 14
  • Pressure Range (bar): 0-400
  • Connection Type: 7/8"UNF (short), 7/8"UNF (long), 5/8"UNF, 0.302" (8V1), G 1/4", M28x1.5, M16x200, M16x150, 3/4"BSP HEX
  • Product Series: Super Complete Charging Kit
  • Product Type: SC-VGU.TM.9.TS9.9
  • Package Type: Heavy Duty Carry Case
  • Pressure Gauge Type: 4- 0 to 6bar, 0 to 25 bar, 0 to 250 bar, 0 to 400 bar bar
  • Specifications Met: Netherlands, Germany, Armenia, Austria, Azerbaidjan, Belgium, Belarus, C.E.I, Denmark, Finland, Georgia, Luxemburg, Norway, Poland, Russia, Switzerland, Slovakia, Slovenia, Czech Republik, Turkey
Safety Warning

Item Information

The Parker Charging kit is an indispensable instrument for checking, adjusting or filling nitrogen (N2) into most of the hydraulic accumulators available on the market.

Parker charging kits are supplied in a plastic carry case for added protection and portability. The kit includes different adaptors for accumulator connections which can differ depending on the country and nitrogen gas bottle design.

Many options are available including: - pressure gauges, adaptors,  connectors and special nitrogen hoses.

We have included a small selection of part numbers, for more options or additional information please download the Accumulator Catalogue or contact us. Many of our accessories are also detailed in our product brochures.

Formerly branded as Olaer and Fawcett Christie Hydraulics.

Markets:
• Industrial
• Mobile
• Energy
• Processing
• HVAC
• Defense
• Renewable
• Marine
• Mining
• Oil and Gas
• Rail

Features/Benefits:
• Options include different pressure ranges, adaptors and connectors to suit the most commonly used accumulators available on the market.
• Supplied in a foam filled plastic carry case for added protection and portability.
• A complete kit for the control and adjustment of nitrogen pre-charge in accumulators.
• Offers a safe solution for accumulator maintentance

Applications:
• Hydraulic applications
• Agricultural equipment
• Construction equipment
• Forestry
• Handling/Cranes
• Truck
• Wind Energy
• Hydraulic Power Units
• Lubrication Systems
• Power Generation
• Energy Transmission & Distribution
• Defence
• Air & Gas Compressors
• Test rig
• Entertainment Automation
• Moulding
• Plastic Presses
• Maintenance

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940