2040N-30 - Replacement Cartridge Filter Element for Turbine Series Filters - Racor | Parker NA

Replacement Cartridge Filter Element for Turbine Series Filters - Racor | #2040N-30

2040N-30

Replacement Cartridge Filter Element for Turbine Series Filters - Racor | #2040N-30

900 Turbine Cartridge FF/WS element, rated at 98% at 30 microns with Black molded endcaps


Technical Specifications

  • Product Style: Black molded endcaps
  • Micron Rating: 98% @ 30 Micron
  • Height: 4.6" (11.7 cm)
  • Compatible Series: Filter Housing: 900
  • Product Series: Cartridge FF/WS, Turbine
  • Brand: Racor
  • For Fluid Type: Diesel Fuel / B20
  • Application: Diesel Engines
  • Media: Aquabloc "30 micron"
  • Diameter: 4.7 inch, 11.9 cm
  • Weight: 8 oz, 0.23 kg
  • Package Type: Plastic wrapped with seals
Safety Warning

Item Information

Note: 2020 and 2040 SM, TM, and PM elements ordered in North or South America may be substituted with the U.S. manufactured 2020N or 2040N style black endcap elements. Both element styles use the exact same Aquabloc® media and their filtration performance is exactly alike.

Overview
Diesel engine injector tolerances are measured in microns and the latest engines inject fuel at pressures over 30,000 psi (207 kPa). Under these conditions the smallest particle of dirt or water can score and erode precision components, leading to damage to engines, operations and profitability.

Racor Turbine Series FF/WS have exceptional water removing efficiency for both bulk and emulsified water, low restriction of fuel flow and high dirt-holding capacity. The heart of the system is the three coalescing and filtration stages powered by the patented Aquabloc® filter element.

Stage 1 Separation:
As fuel enters the filter assembly, it moves through the (stationary) turbine centrifuge and spins off large solids and water droplets which fall to the bottom of the collection bowl.

Stage 2 Coalescing:
Small water droplets bead-up on the surface of the conical baffle and cartridge element. When heavy enough, they fall to the bottom of the collection bowl.

Stage 3 Filtration:
Proprietary Aquabloc® cartridge elements repel water and remove solid contaminants from fuel at 98% efficiency of their micron rating. Water collecting on the surface of the element coalesces into larger drops that fall into the collection bowl.

Only genuine Racor cartridge filter elements feature Aquabloc® Engineered Media for ultimate engine protection.

Ordering Options:
1. Choose housing type: 500, 900, or 1000 series housings. (Choose height first if the housing type is not known)

2. Choose Rated Micron:
• “2” micron Aquabloc® element rated at 98% efficiency at 4 microns
• “10” micron Aquabloc® element rated at 98% efficiency at 10 microns
• “30” micron Aquabloc® element rated at 98% efficiency at 30 microns

3. Choose height if housing type is not known.

4. Choose end cap style. Black molded endcap style is available for the U.S. market. The tan potted style is available everywhere else. Both styles have identical filtration performance.

Important Notes:
• A secondary or final filter is required downstream for 10 and 30 micron elements.
• Replacement seals included
• The lower the micron rating the finer the filtration. Lower micron ratings should be considered when there is no additional downstream filtration. Ultimately, the micron rating preferred will be a function of fuel quality, operating climates and maintenance schedules.
• End caps are color-coded for easy identification and application - red lettering for 30 micron primary filtration, blue lettering for 10 micron primary or secondary, and brown lettering for 2 micron secondary/final filtration.

Features and Benefits:
• An integral bail handle makes change-outs easy.
• Racor’s toll-free number is shown on the end cap. It puts you in touch with Racor’s technical service staff who can answer any availability, application, or service question.
• Aquabloc® media is a blend of high-grade cellulose compounded with resins and a special chemical treatment.
• Genuine Racor Turbine Series are compatible with UL Approved Turbine Housings

Aquabloc® - The Inside Story:
Racor’s ultra-high-efficiency Aquabloc® media is an engineered blend of distinct media formulations – high-grade cellulose compounded with engineered fibers and chemical treatments proven to block water.

• High contaminant capacity allows less frequent filter changes, boosting operating economy.
• Aquabloc® media is both corrugated and pleated to keep pleats open and present a large effective filtration surface area to the diesel fuel flow.
• The high dirt-holding capacity Aquabloc® media dramatically extends the life of final-stage on-engine filters, and reduces the overall cost of filtration maintenance.
• Aquabloc® cartridge filter elements are available in 2, 10, and 30 micron ratings so that protection can be tailored to the application, fuel quality, operating environments and service schedules.
• Aquabloc® media helps OEMs diesel engines adhere to rigid government emission standards.
• A fuel filter/water separator with replaceable cartridge element is the lowest-cost filtration solution.

Applications:
• All diesel engines with a Turbine Series filtration system
• Marine, generator, construction, on highway, off highway.


For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Engine Mobile OE Division - North America

racortech@parker.com

662 274 2124

____________________

Engine Mobile OE Division - Europe

+44 (0) 1924 487 037

filtrationinfo@parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687630