2040TM-OR - Replacement Cartridge Filter Element for Turbine Series Filters - Racor | Parker NA

Replacement Cartridge Filter Element for Turbine Series Filters - Racor | #2040TM-OR

2040TM-OR

Replacement Cartridge Filter Element for Turbine Series Filters - Racor | #2040TM-OR OBSOLETE

Modern fuel injection systems require fuel be free of both particulate and water contamination. Parker Racor fuel filters cartridge elements keep fuel clean and engines running at maximum efficiency.


Technical Specifications

  • Product Style: Tan potted end caps
  • Micron Rating: 98% @ 10 Micron
  • Height: 4.6" (11.7 cm)
  • Compatible Series: Filter Housing: 900
  • Product Series: Cartridge FF/WS, Turbine
  • Brand: Racor
  • For Fluid Type: Diesel Fuel / B20
  • Application: Diesel Engines
  • Media: Aquabloc "10 micron"
  • Diameter: 4.7 inch, 11.9 cm
  • Weight: 8 oz, 0.23 kg
  • Package Type: Plastic wrapped with seals
Safety Warning

Item Information

Modern fuel injection systems require fuel be free of both particulate and water contamination. Parker Racor fuel filters cartridge elements keep fuel clean and engines running at maximum efficiency.


Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Engine Mobile OE Division - North America

racortech@parker.com

662 274 2124

____________________

Engine Mobile OE Division - Europe

+44 (0) 1924 487 037

filtrationinfo@parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687630