Single-Use Biopharm Pressure Sensor & Monitor - SciPres II Series | #206-200-M


LOADING IMAGES
206-200-M

Single-Use Biopharm Pressure Sensor & Monitor - SciPres II Series | #206-200-M

Parker SciPres II monitors are designed for compatibility with single-use SciPres II pressure sensors to monitor, display, and document pressure.


Technical Specifications

  • Product Type: Sensor Monitor
  • Brand: SciLog
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Application: Pressure Sensing
  • Technology: Condition Monitoring
  • Product Series: SciPres
  • Materials of Construction: Molded Plastic, Stainless Steel
  • Specifications Met: CE, RoHS, WEEE, Intertek
  • Weight: 1.5 lb, 0.69 kg
  • Ingress Protection Rating: IP50
Safety Warning

Item Information

Parker SciPres II monitors are designed for compatibility with single-use SciPres II pressure sensors to monitor, display, and document pressure from three single-use, pre-calibrated pressure sensors (P1, P2, and P3) plus a calculated transmembrane or differential pressure (TMP or DP). Utilizing SciDoc software, data is collected in real time and stored on a local laptop computer. A digital output alarm signals high and low pressure for each sensor connection while also monitoring transmembrane pressure (TMP) or differential pressure (dP).



Features & Benefits

•    Pre-calibrated

•    Automated & safe ‘walk-away’ operation

•    Three simultaneous sensor inputs

•    USB type B connector for serial data output

•    4-20 mA analog outputs

•    RS-232 serial output

•    Monitors, documents, & graphs data using SciDoc software

•    Integrated high/low pressure alarms

•    100 - 240VAC 50/60 Hz





Regulatory Standards

•    IEC 61326-1:2006, 2012/07/10 Ed:2

•    IEC 61000-3-2:2014 Ed.4

•    IEC 61000-3-3:2013 Ed.3

•    Conforms to UL STD 61010-1:2012 Ed.3+ R: 29Apr2016

•    Certified to CSA STD C22.2 No 61010-1-12:2012 Ed.3+U1;U2

•    REACH Compliant

•    RoHS 3 (EU 2015/863)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945