206552 - Liquid Drain Ball Valve | Parker NA

Liquid Drain Ball Valve | #206552

Click to View CAD Model
206552

Liquid Drain Ball Valve | #206552

3/4" STAINLESS STEEL LIQUID DRAIN BALLVALVE


Technical Specifications

  • Material: Stainless Steel
  • Connection Thread Size (inch): 3/4" FPT
  • Model Number: 3/4" STAINLESS STEEL LIQUID DRAIN BALLVALVE
  • Product Series: 76 to 500
  • Materials of Construction: Stainless Steel
  • Connection Thread Size: 3/4 inch (FPT)
  • Maximum Operating Pressure: 2000 psig, 138 barg
Safety Warning

Item Information

The spring return “deadman” handle 76-500 and 89-500 series valves are handles that have a water, oil and gas (WOG) rating of 2000 psig. These valves are available in ½”, ¾” and 1” NPT female end connections. The valves also have an internal mounting pad to secure the Deadman Handle directly, without the need for complex, expensive and unreliable brackets.

The two piece, inline 76-500 series ball valve is constructed of 316 stainless steel, where the 89-500 series is constructed of carbon steel. Both valves are manufactured using the investment casting process.

The combination of handle and valve offers a quality product with the reliability and performance expected of Parker products.

Markets:

• Industrial Refrigeration
• Commercial Refrigeration
• Oil and Gas

Features and Benefits:

• Suitable for ammonia, Fluorocarbons, Nitrogen and CO2
• Spring return to close
• Reinforced Seats
• All Components of lever are stainless steel
• Blow-out-proof stem design
• Operating torque is approximately three times standard valve torque
• Adjustable packing gland
• Investment cast components
• Ball is relief ported
• Reinforced PTFE stuffing box ring
• Meets NACE MR-01-75

Applications:

• Oil Draining
• Sample Testing

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475