Rodless Pneumatic Cylinders, Accessory - OSP Clevis Mounting / Parker Pneumatic - Europe | #20971FIL


LOADING IMAGES
20971FIL

Rodless Pneumatic Cylinders, Accessory - OSP Clevis Mounting / Parker Pneumatic - Europe | #20971FIL

Clevis mounting for OSP-P and OSP-L rodless actuators bores Ø10-80mm. Provide external guidance and compensation reducing mechanical strain on the piston. Available in aluminium or optional stainless steel for bores Ø16mm to Ø80mm.


Technical Specifications

  • Bore Diameter: 10 mm
  • Materials of Construction: Standard
  • For Use With: OSP-P
  • Product Type: 20971FIL : Clevis Mounting - 10mm Bore Size for OSP-P
Safety Warning

Item Information

OSP Clevis are used to combine fast and easily rodless cylinders with external guides. They are available for OSP-P and OSP-L and for bore Ø10 to Ø80mm. When external guides are used parallelism deviations can lead to mechanical strain on the piston. This can be avoided by the use of a clevis mounting. In the drive direction, the mounting has very little play. Freedom of movement is provided as follows:



• Tilting in direction of movement

• Vertical compensation

• Tilting sideways

• Optional stainless steel version for bores Ø16 to Ø80mm.



Markets

• Factory Automation

• Machine Tools

• Miscellaneous Industrial

• Miscellaneous Manufacturing

• Packaging Machinery

• Printing and Marking Equipment

• Medical

• Other Life science

• Material Handling Equipment

• Food & beverage

• Plastic processing

• Water

• Bus & Coach

• Rail



Features/Benefits

• Solid aluminium version / Option stainless steel screws

• Easy to clamp on the cylinder



Applications

• Door opening system

• Pick and place applications

• Durability test bench

• Food processing

• Packaging, labeling and wrapping systems

• Pusher, picker and gripper applications

• Assembly of a modular steering kit

• Roll cleaning

• Overhead thrust cleaning

• Feeding

• Cutting

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859