Brass Pipe Fittings | #209P-8-6


LOADING IMAGES
209P-8-6
Click to View CAD Model

Brass Pipe Fittings | #209P-8-6

3/8" Female to 1/2" Male Bushing


Technical Specifications

  • Length: n/a
  • Connection 1 Size: 1/2"
  • Connection 2 Size: 3/8"
  • Connection 2 Type: Female Pipe
  • Connection 1 Type: Male Pipe
  • Product Style: Bushing
  • Body Material: Brass, Brass
  • Minimum Operating Temperature: -65 °F, -53 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Maximum Operating Pressure: 1000 psi, 68 bar
  • Tube Material: Copper, Brass, Iron Pipe
  • Specifications Met: SAE J530, SAE J531

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker offers the broadest line of pipe fittings in the marketplace today. Both forged and extruded shapes ranging in sizes from 1/8” to 1” are available and all pipe fitting threads are made to Dryseal standards. Parker's pipe fittings meet all functional requirements of SAE J530 and SAE J531. Pipe fittings are compatible with copper and brass tubing and iron pipe.

Markets:
• Industrial
• Construction
• Heavy duty truck
• Mobile
• Factory/process automation

Features/Benefits:
• All brass construction
• Meets functional requirements of SAE J530 and SAE J531
• Threads made to dryseal standards
• Both forging and extrusions available

Applications:
• Air lines
• Water lines
• Cooling lines


Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547