AC Variable Frequency Drives, kW Rated - AC20 Series | #20G-49-3200-BF


LOADING IMAGES
20G-49-3200-BF
Click to View CAD Model

AC Variable Frequency Drives, kW Rated - AC20 Series | #20G-49-3200-BF

The AC20 general purpose drive provides advanced Ethernet connectivity and Safe Torque Off for open or closed loop AC induction and PM motor control in applications up to 180kW


Technical Specifications

  • Output kW Rating: 160
  • Input Voltage: 3*400/480VAC
  • Output Current Rating: 320 A
  • Brand: Parker
  • Product Type: AC Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: AC20
  • Input Voltage: 3*400/480 VAC
  • Output Power: 225 HP, 160 kW
  • Output Current Rating: 320 A
  • Compatible Feedback Device: Incremental Encoder
  • Compatible Motor Type: Induction, Permanent Magnet AC (PMAC)
  • Modes of Control: V/Hz, Sensorless Vector, Closed Loop Vector
  • Communication Interface: Ethernet TCP/IP, Ethernet/IP, Profinet, Profibus (option), CANopen (option), EtherCAT (option), RS485/Modbus (option)
  • Operating Temperature: 0 to 40 °C (derate up to 45°C max), 32 to 104 °F (derate up to 113°F max)
  • Operating Altitude: up to 1000 m ASL (derate > 1000m)
  • Overload Rating: 150 % for 60s
  • Specifications Met: CE (EMC & LVD), UKCA, UL Listed, cUL Listed, RoHS Compliance, Overvoltage Category III, Pollution Degree II
Safety Warning

Item Information

The AC20 advanced compact drive is a highly featured yet economical solution to general purpose motor control applications in the range 0f 1.5kW to 180kW. AC20 provides open loop speed or torque control for AC induction or PMAC motors, and with optional encoder feedback card fitted, closed loop vector control of AC induction motors.

AC20 is packed with features normally only associated with system drives, including two IO/feedback expansion option slots, Safe Torque Off and an onboard Ethernet port that supports major industrial Ethernet protocols including ProfiNet and Ethernet IP as standard. Further user installable communications option cards are also available.


Features/Benefits:


Simplicity:


•Easy to configure with free Parker DSELite software tool

•Onboard Ethernet port for programming and communications

•Clear English language intuitive keypad for local setup and control

•No complex options/configurators – all features available in the base inverter

•Wiring bracket simplifies installation


Safety and Reliability:


•Conformally coated for harsh environment protection as standard

•Proven power stage design and technology

•Replaceable fans

•Safe Torque off : SIL2, PLd

•SD card slot for application backup


Applications:


• Air conditioning

• Heating

• Refrigeration

• Ventilation

• Other HVAC

• Winding & Unwinding

• Air & Gas Compressors

• Factory Automation

• Printing & Marking Equipment

• Miscellaneous Industrial

• Converting

• Pulp & Paper

• Food & Beverage

• Wire & Cable Processing


Technical Specifications:


•Power range 1.5kW – 180kW

•Voltage range 230-480VAC

•Dedicated Thermistor input terminals

•3 Analogue outputs, 2 analogue inputs, 8 digital inputs, 2 digital outputs + 1 Relay output

•Earth Leakage Current: >10 mA (all models)

•Product Enclosure Rating: IP20 (Europe)

•Maximum Switching Frequency: 10 kHz

•Output Frequency: 0...590 Hz

•Operating Humidity: Maximum 85 % relative humidity at 40 °C non-condensing

•Atmosphere: Non-flammable, non-corrosive and dust free


Standards:


•Overvoltage Category : Overvoltage category III (numeral defining an impulse withstand level)

•Pollution Degree : Pollution Degree II

•Complies with the requirements of UL 61800-5-1 and CSA22.2 #274-17 as an open-type drive

•Conforms with the Low Voltage Directive 2014/30/EU

•CE Marked in accordance with 2006/42/EC (EMC Directive)

•Complies with RoHS substance restrictions in accordance with EC Directive 2011/65/EU


Software features:

•Profinet IO and Ethernet IP protocols as standard, though the built in Ethernet port.

•Winder Function Blocks : Diameter calculation, inertia compensation, torque and taper calculation functions combine to make speed and torque control winder functions.

•Catching a spinning load - "fly-catching" : The fan control algorithms enable the AC20 to detect when a fan is free-wheeling and to regain control of it before running it at the commanded speed.

•PID Control : Multiple PID control loops can be programmed to monitor process variables and adjust the speed of the motor accordingly to achieve the required variable setpoint.

•Essential services (Fire mode) : Selected via digital input, Fire mode will cause the drive to run continuously at the maximum programmed speed ignoring all other control signals and alarm conditions.

•Energy Optimisation : Under constant speed conditions, the motor power waveforms from the drive are optimised to reduce motor energy consumption without compromising performance.

•Skip Frequencies: Up to 4 speed and frequency bands can be programmed, to enable resonant points on the load to be avoided, reducing vibration, wear and noise.

•Programmable multi-stage speed control : 8 cyclable stages can be programmed with different running speeds and times.

•Process Timers : Multiple hours-run timers can be programmed to generate alerts that coincide with process maintenance intervals.

•70 Software ‘function blocks’ that may be interconnected with up to 200 ‘links’ provide a powerful application platform.


Parker Drive DSELite Software:


Parker drive configuration software Drive System Explorer (DSE) Lite is an easy-to-use drive configuration software package, designed to make programming your application as simple as possible without compromising on functionality.

DSE Lite is based around a straightforward block programming and an intuitive user interface which supports user-defined configurations and offers real- time monitoring and charting. DSE Lite allows the user to create, parameterize and configure user defined applications as well as parameterize and connect fixed Motor Control blocks with up to 200 ‘links’.

Thanks to the on-line help and pre-configured macro templates, users can achieve the optimum drive configuration without the need to navigate through complicated parameter menus.


Enhanced features of the AC20 include:


•High speed Ethernet connectivity

•Network scan feature

•Drive network identification

•Firmware installs over Ethernet

•Save a project to on-board Flash memory

•Compatibility with the AC30 Series Oscilloscope software.

Read More Show Less

CAD Drawings + Files


Related Documents

Software Downloads
Software Download Page
×


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859