Thermowells,Texas Thermowells 21 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Thermowells,Texas Thermowells 21 Series Thermowells,Texas Thermowells 21 Series

Thermowells,Texas Thermowells 21 Series

Parker PGI’s Texas Thermowell 21 Series thermowells feature threaded, flanged, socket weld, weld-in, Van Stone, limited space and sanitary styles. Custom designs and modifications to standard models are available.

Technical Specifications

  • Body Material: 316 SS | 304 SS | Hastelloy C | Monel 400 | Inconel 600 | Consult factory for additional options
  • Maximum Immersion Length: 1 to 45 (consult factory for longer lengths) inch
  • Mounting Type: Threaded | Flanged | Van Stone | Socket Weld | Weld-in | Ring Joint | Sanitary | Flat Face
  • Shank Style: Tapered | Straight | Stepped
  • Maximum Process Connection: 1/2 to 3 (consult factory for additional sizes) inch
  • Bore Diameter: 0.260" to 0.718" | Consult factory for additional sizes inch
  • Maximum Lag Length: 0.0 to 9.5 inch
  • Connection Thread Size: 1/2" to 1" | Consult factory for additional sizes inch
  • Maximum Root Diameter: 0.375 to 1.900 (consult factory for additional sizes) inch
  • Tip Diameter: 0.375" to 1.900" | Consult factory for additional sizes inch
  • Additional Options: Special Markings | Stainless Plug & Chain | Internal Hydro Pressure Test | Wake Frequency Calculation | Full Penetration weld | Consult factory for additional options
Safety Warning

Full Product Description

Parker PGI’s Texas Thermowell 21 Series thermowells are designed to protect temperature instruments from damage in process systems where pressure and velocity are a concern, or where viscous, abrasive, and corrosive materials are present.  They easily facilitate the removal of the temperature instrument or probe for replacement, repair, or testing without affecting the process system.

The Parker PGI line of thermowells are used in virtually all process industries, including refining, petrochemical, oil and gas, chemical, food and beverage, pharmaceutical, biomedical, cement, power generation, and nuclear.

Thermowell styles offered include threaded, flanged, Van Stone, socket weld, sanitary, limited space, and weld-in.  Each thermowell is stamped to provide full traceability and one-day turnaround is offered on most configurations.  Custom options include exotic metals, PTFE coating, Stellite overlay, solid Stellite tips, full penetration welding on flanged thermowells, electro-polishing, oxygen cleaning, and tantalum or titanium sheaths. These thermowell sample probes are offered in threaded or flanged style with many of the same options available.  

A variety of testing and certifications are also available and include: Dye penetration testing, internal or external hydro pressure testing, X-ray of weldment, wake frequency calculations, positive material identification, and material test reports/certification.

Markets:

• Chemical
• Petrochemical
• Oil and Gas

Features/Benefits:
• Machined from bar stock material
• Polished surface to 16 RMS
• Brass, Carbon Steel,304/316 SS and Monel available
• Shank styles in Stepped, Straight and Tapered

Applications:
• Process temperature instrumentation
• Inline Instrument replacement

Related Documents

Literature and Reference Materials
Sample Probes - PGI-SP
Texas Thermowells - PGI-TT
×

687PDC
687516