210 Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
210 Series Power Take-Off

210 Series Power Take-Off

Chelsea 210 Series PTO for Ford Super Duty trucks with the 10R140 Series transmission. The patented Chelsea noise-reduction solution that set the truck industry standards for quiet Power Take-Off operation. Available for 2WD and 4WD applications.

Technical Specifications

  • Product Series: 210
  • Intermittent Torque: up to 235 lb-ft, up to 319 Nm
  • Output Shaft Type: 1-1/4" Keyed, 3/4" 11T SAE A Pilot, 7/8" 13T SAE A Pilot
  • Shift Type: Hydraulic
  • Weight: 35 lbs, 16 kg
  • Gear Ratio: M = 46/36 (144% Output Speed)
  • Input Gear Designator: MF = 46 Tooth Spur
  • Lubricant: P = Internal Lubrication
  • Continuous Operation: No
  • Mounting Type: Ford 10 Bolt
Safety Warning

Full Product Description

Parker Chelsea, the leading power transfer solutions provider to the Work Truck Market, makes the PTO installation simpler, quieter and more cost-effective with its 210 Series PTO. Our patented design provides a PTO that is best in class for reduced noise when installed on the TorqShift™ 10 speed Automatic Transmission. The combination of the Chelsea 210 Series Power Take-Off (PTO) and the Ford 10R140 Transmission provide a torque capacity of up to 235 ft-lbs matched with a wide selection of pump sizes designed to provide required flow rates and pressures to get work done. The 210 Series provides ease of installation with a single hose connection and an integrated cartridge valve and pressure switch helping to reduce installation time.



Markets:

• Aerial

• Water Drilling

• Other Mobile



Features/Benefits:

• Noise Suppression System

• Electronic Overspeed Control (EOC)

• Available Smart Start Standard

• Two Year Warranty



Applications:

• Tow and Recovery

• Service Trucks

• Small Dump Trucks

• Fire & Rescue

Related Documents

×

687PDC
234075