238D Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
238D Series Power Take-Off

238D Series Power Take-Off

The 238D Series PTO is the first PowerShift Power Take-Off (PTO) available for the Detroit Diesel DT-12 transmission! With a torque rating of up to 250 lb-ft and various output options, the 238D Series is unmatched in its versatility and dependability.

Technical Specifications

  • Mounting Type: 8-Bolt
  • Output Shaft Type: 1410 Series Companion Flange, Standard Round Shaft (1-1/4" - 5/16" Key), SAE B Shaft (7/8"-13T), SAE BB Shaft (1"-15T)
  • Output Power: 24 to 48 HP
  • Intermittent Torque: 250 lb-ft, 339 Nm
  • Shift Type: Air Shift without Installation Kit
  • Weight: 49 lb
  • Lubricant: No Pressure Lube
Safety Warning

Full Product Description

The 238D Series Power Take-Off is the first PowerShift PTO available for the Detroit Diesel DT-12 transmission, C & D version transmissions.
This 8-bolt, PowerShift PTO offers up to 250 lb-ft of torque along with shift-on-the-fly capabilities allowing the operator to engage the PTO at low engine RPM without having to stop the vehicle. This is ideal for water trucks or low speed rolling applications. The 238D Series PTO has (2) ratio options and (5) output options including direct mount and driveline outputs.

Markets:
• LP Gas Trucks
• Water Trucks
• Construction
• Bulk Haul
• Fire and Rescue

Features and Benefits:
• Slip Fit Idler Pin - Ease of servicing
• Inspection Cover – Set backlash quickly and accurately
• Two Output Speed Ratios – Wider coverage for your applications
• Output Options – Direct mount and driveline options available
• Up to 250 lb-ft of Torque – Allows coverage for most applications
• Power-dense design

Related Documents

×

687PDC
234075