249 Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
249 Series Power Take-Off

249 Series Power Take-Off

Chelsea 249 Series PTO for Ford Super Duty trucks with the 6R140 Series transmission. The patented Chelsea noise-reduction solution that set the truck industry standards for quiet Power Take-Off operation. Available for 2WD and 4WD applications.

Technical Specifications

  • Intermittent Torque: 101 to 200 lb-ft, 201 to 300 Nm, 200 lb-ft (Check Application Pages for Actual Torque Ratings), 271 Nm (Check Application Pages for Actual Torque Ratings)
  • Mounting Type: Ford, 6-Bolt
  • Output Shaft Type: Smart Start - Round Shaft (1-1/4" - 5/16" Key), Round Shaft (1-1/4" - 5/16" Key), 3/4" - 11T Pump Spline, SAE B (7/8" - 13T) Pump Spline
  • Output Power: 56+ HP, 41 to 50 kW
  • Output Type: Driveline, SAE A Pump Flange
  • Shift Type: Hydraulic, PowerShift (Hydraulic)
  • Lubricant: X = Internal Pressure Lube
  • Continuous Operation: Yes with 30% de-rating
  • Transmission Manufacturer: Ford
  • Shaft Power: 57 HP (1488 RPM), 42 kW (1488 RPM)
  • Weight: 20 lb, 9 kg
Safety Warning

Full Product Description

Parker Chelsea, the leading power transfer solutions provider to the Work Truck Market, makes PTO installation simpler, quieter and more cost-effective with its 249 Series PTO. The 249 is the only PTO on the market that reduces the torsional noise levels found on most applications for these trucks. Our patented design provides a PTO that is best in class for reduced noise when installed on the TorqShift™ 6 Automatic Transmission. The combination of the Chelsea 249 Series Power Take-Off (PTO) and the Ford 6R140 Transmission provide a torque capacity of 200 lbs-ft matched with a wide selection of pump sizes designed to provide require flow rates and pressures to get work done. The 249 Series also provides ease of installation with a single hose connection and an integrated cartridge valve and pressure switch helping to reduce installation time.



Markets:

• Aerial

• Water Drilling

• Other Mobile



Features/Benefits:

• Noise Suppression System – The ONLY Quiet PTO on the Ford Super Duty TorqueShift® 6

• No special installation tools to purchase – Eliminates costs and saves time

• Single Hose connection and Integrated Actuation Valve – Single hose simplifies installation and reduces installation time along with eliminating leak paths

• Two Year Warranty



Applications:

• Tow and Recovery

• Service Trucks

• Small Dump Trucks

• Fire & Rescue

Related Documents

×

687PDC
234075