Ball Valve,Swing Out Ball valve 2500 PSI - SWB Series | Product Series

Filter by

    No filters selected

Connection Size

Connection Size 2

Connection 1 Style

Connection 2 Style

Valve Type

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ball Valve,Swing Out Ball valve 2500 PSI - SWB Series

Ball Valve,Swing Out Ball valve 2500 PSI - SWB Series

Parker's SWB Series Ball Valves are a swing-out design that can handle the pressure and piping loads in various instrumentation and process applications up to 2,500 PSI (172 BAR).

Technical Specifications

  • Body Material: 316 Stainless Steel, 317 Stainless Steel
  • Maximum Operating Pressure: 2500 psi, 172 barg
  • Maximum Operating Temperature: 316, 177, 121, 149, 204, 232 °C, 600, 350, 250, 300, 400, 450 °F
  • Minimum Operating Temperature: -54, -40, -26 °C, -65, -40, -15 °F
  • Flow Rate: 1.1, 2.9, 4.5, 8.2, 6.4, 14.7, 35 Cv
Safety Warning

Full Product Description

Parker’s SWB Series, Swing - Out Ball Valves are a three piece design. These instrumentation ball valves are durable valves that can handle various low pressure (2,500 PSI) pressure tubing and piping loads. The ball valve’s center body section can swing out provide quick and easy valve seat, seals and the ball replacement. All of this repair capability is without having to remove the valve from the instrumentation tubing or piping system.

Markets:
• Pulp and Paper
• Chemical
• Petrochemical
• Power
• General Industry

Features/Benefits:
• Low internal volume
• Free floating ball design allows for seat wear compensation
• Self-compensating stem seal
• Spring-loaded seats
• Blow out resistant stem
• Fully enclosed body bolting
• Four bolt construction
• ISO-type actuator mounting design
• Pneumatic and electric actuation options
• 100% factory tested

Applications:

• Process Lines
• Lubrication Systems
• Wash Down Systems
• Steam Lines

Related Documents

×
Products Connection Size Connection Size 2 Connection 1 Style Connection 2 Style Valve Type Seal Material
4Z-SWB4L-PKR-G-SS 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way PTFE Lubricated PEEK
4Z-SWB4L-RT-T-SS 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
4Z-SWB4L-RT-BN-SS 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
4Z-SWB4L-RT-EPR-SS 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
4Z-SWB4L-RT-V-SS 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
4Z-SWB4L-RT-G-SS 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 3 Way Reinforced PTFE
4A-SWB4L-PKR-G-SS 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way PTFE Lubricated PEEK
4A-SWB4L-RT-T-SS 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
4A-SWB4L-RT-BN-SS 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
4A-SWB4L-RT-EPR-SS 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
4A-SWB4L-RT-V-SS 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
4A-SWB4L-RT-G-SS 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 3 Way Reinforced PTFE
4F-SWB4L-PKR-G-SS 1/4" 1/4" NPT F NPT F 2 Way PTFE Lubricated PEEK
4F-SWB4L-RT-T-SS 1/4" 1/4" NPT F NPT F 2 Way Reinforced PTFE
4F-SWB4L-RT-BN-SS 1/4" 1/4" NPT F NPT F 2 Way Reinforced PTFE
4F-SWB4L-RT-EPR-SS 1/4" 1/4" NPT F NPT F 2 Way Reinforced PTFE
4F-SWB4L-RT-V-SS 1/4" 1/4" NPT F NPT F 2 Way Reinforced PTFE
4F-SWB4L-RT-G-SS 1/4" 1/4" NPT F NPT F 2 Way Reinforced PTFE
6Z-SWB4L-PKR-G-SS 3/8" 3/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way PTFE Lubricated PEEK
6Z-SWB4L-RT-T-SS 3/8" 3/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
6Z-SWB4L-RT-BN-SS 3/8" 3/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
6Z-SWB4L-RT-EPR-SS 3/8" 3/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
6Z-SWB4L-RT-V-SS 3/8" 3/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
6Z-SWB4L-RT-G-SS 3/8" 3/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
6A-SWB4L-PKR-G-SS 3/8" 3/8" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way PTFE Lubricated PEEK
6A-SWB4L-RT-T-SS 3/8" 3/8" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
6A-SWB4L-RT-BN-SS 3/8" 3/8" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
6A-SWB4L-RT-EPR-SS 3/8" 3/8" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
6A-SWB4L-RT-V-SS 3/8" 3/8" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
6A-SWB4L-RT-G-SS 3/8" 3/8" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
6F-SWB8L-PKR-G-SS 3/8" 3/8" NPT F NPT F 2 Way PTFE Lubricated PEEK
12A-SWB12L-RT-V-SS 3/4" 3/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
12A-SWB12L-RT-G-SS 3/4" 3/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
12F-SWB12L-PKR-G-SS 3/4" 3/4" NPT F NPT F 2 Way PTFE Lubricated PEEK
12F-SWB12L-RT-T-SS 3/4" 3/4" NPT F NPT F 2 Way Reinforced PTFE
12F-SWB12L-RT-BN-SS 3/4" 3/4" NPT F NPT F 2 Way Reinforced PTFE
12F-SWB12L-RT-EPR-SS 3/4" 3/4" NPT F NPT F 2 Way Reinforced PTFE
12F-SWB12L-RT-V-SS 3/4" 3/4" NPT F NPT F 2 Way Reinforced PTFE
12F-SWB12L-RT-G-SS 3/4" 3/4" NPT F NPT F 2 Way Reinforced PTFE
16Z-SWB16L-PKR-G-SS 1" 1" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way PTFE Lubricated PEEK
16Z-SWB16L-RT-T-SS 1" 1" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
16Z-SWB16L-RT-BN-SS 1" 1" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
16Z-SWB16L-RT-EPR-SS 1" 1" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
16Z-SWB16L-RT-V-SS 1" 1" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
16Z-SWB16L-RT-G-SS 1" 1" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
16A-SWB16L-PKR-G-SS 1" 1" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way PTFE Lubricated PEEK
16A-SWB16L-RT-T-SS 1" 1" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
16A-SWB16L-RT-BN-SS 1" 1" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
16A-SWB16L-RT-EPR-SS 1" 1" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
16A-SWB16L-RT-V-SS 1" 1" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
16A-SWB16L-RT-G-SS 1" 1" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
16F-SWB16L-PKR-G-SS 1" 1" NPT F NPT F 2 Way PTFE Lubricated PEEK
16F-SWB16L-RT-T-SS 1" 1" NPT F NPT F 2 Way Reinforced PTFE
16F-SWB16L-RT-BN-SS 1" 1" NPT F NPT F 2 Way Reinforced PTFE
16F-SWB16L-RT-EPR-SS 1" 1" NPT F NPT F 2 Way Reinforced PTFE
16F-SWB16L-RT-V-SS 1" 1" NPT F NPT F 2 Way Reinforced PTFE
16F-SWB16L-RT-G-SS 1" 1" NPT F NPT F 2 Way Reinforced PTFE
6F-SWB8L-RT-T-SS 3/8" 3/8" NPT F NPT F 2 Way Reinforced PTFE
6F-SWB8L-RT-BN-SS 3/8" 3/8" NPT F NPT F 2 Way Reinforced PTFE
6F-SWB8L-RT-EPR-SS 3/8" 3/8" NPT F NPT F 2 Way Reinforced PTFE
6F-SWB8L-RT-V-SS 3/8" 3/8" NPT F NPT F 2 Way Reinforced PTFE
6F-SWB8L-RT-G-SS 3/8" 3/8" NPT F NPT F 2 Way Reinforced PTFE
8Z-SWB8L-PKR-G-SS 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way PTFE Lubricated PEEK
8Z-SWB8L-RT-T-SS 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
8Z-SWB8L-RT-BN-SS 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
8Z-SWB8L-RT-EPR-SS 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
8Z-SWB8L-RT-V-SS 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
8Z-SWB8L-RT-G-SS 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
8A-SWB8L-PKR-G-SS 1/2" 1/2" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way PTFE Lubricated PEEK
8A-SWB8L-RT-T-SS 1/2" 1/2" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
8A-SWB8L-RT-BN-SS 1/2" 1/2" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
8A-SWB8L-RT-EPR-SS 1/2" 1/2" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
8A-SWB8L-RT-V-SS 1/2" 1/2" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
8A-SWB8L-RT-G-SS 1/2" 1/2" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
8F-SWB8L-PKR-G-SS 1/2" 1/2" NPT F NPT F 2 Way PTFE Lubricated PEEK
8F-SWB8L-RT-T-SS 1/2" 1/2" NPT F NPT F 2 Way Reinforced PTFE
8F-SWB8L-RT-BN-SS 1/2" 1/2" NPT F NPT F 2 Way Reinforced PTFE
8F-SWB8L-RT-EPR-SS 1/2" 1/2" NPT F NPT F 2 Way Reinforced PTFE
8F-SWB8L-RT-V-SS 1/2" 1/2" NPT F NPT F 2 Way Reinforced PTFE
8F-SWB8L-RT-G-SS 1/2" 1/2" NPT F NPT F 2 Way Reinforced PTFE
12Z-SWB12L-PKR-G-SS 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way PTFE Lubricated PEEK
12Z-SWB12L-RT-T-SS 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
12Z-SWB12L-RT-BN-SS 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
12Z-SWB12L-RT-EPR-SS 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
12Z-SWB12L-RT-V-SS 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Reinforced PTFE
12Z-SWB12L-RT-G-SS 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 3 Way Reinforced PTFE
12A-SWB12L-PKR-G-SS 3/4" 3/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way PTFE Lubricated PEEK
12A-SWB12L-RT-T-SS 3/4" 3/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
12A-SWB12L-RT-BN-SS 3/4" 3/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE
12A-SWB12L-RT-EPR-SS 3/4" 3/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Reinforced PTFE

687PDC
687516