252 Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
252 Series Power Take-Off

252 Series Power Take-Off

Chelsea 252 Series Power Take-Off (PTO) features the latest PTO technology for Aisin automatic transmissions used in Dodge/RAM trucks as well as Allison 1000/2000/2400 series automatic transmission used in various truck manufacture's chassis.

Technical Specifications

  • Output Type: SAE A Pump Flange, Driveline
  • Intermittent Torque: 101 to 200 lb-ft, 101 to 200 Nm, 120 lb-ft (Check Application Pages for Actual Torque Ratings), 163 Nm (Check Application Pages for Actual Torque Ratings)
  • Shift Type: Hydraulic
  • Lubricant: P = Pressure Lube, X = No Pressure Lube
  • Transmission Manufacturer: Allison, Aisin, RAM
  • Output Power: 20 and Below kW, 25 and Below HP
  • Continuous Operation: Yes with 30% de-rating
  • Mounting Type: 6-Bolt
  • Output Shaft Type: Round Shaft (1" - 1/4" Key), SAE A (5/8" - 9T) Pump Spline, 3/4" - 11T Pump Spline
  • Shaft Power: 11 HP (500 RPM), 23 HP (1000 RPM), 9 kW (500 RPM), 17 kW (1000 RPM)
  • Weight: 25 lb, 11 kg
Safety Warning

Full Product Description

Chelsea 252 Series Power take-Off (PTO) compact design for Dodge Trucks with the Aisin Automatic Transmissions is designed with ease of installation in mind. No longer do you have to deal with the hassles created by remote solenoids or the routing of multiple hoses. To solve these pains the Chelsea 252 Series PTO is designed with an integrated cartridge valve and one hose to save time on your installation. The new housing was designed to slip through the floor access panel so you will not have to drop the exhaust system providing time savings on installation. A large selection of special Parker pumps available with flows from 1.6 gpm to 8.2 gpm @ 1000 rpm. PTO and pump can be ordered as one part number and ships in one box. The 252 Series comes standard with the unmatched reliability and toughness you have come to expect from Parker Chelsea.

Markets:
• Aerial
• Vocational & Municipal Equipment
• Other Mobile

Features/Benefits:
• Single hose connection and integrated cartridge valve
• Controlled Compression Interface Gasket
• Weather Tight Electrical Connectors
• Two Year Warranty

Applications:
• Tow and Recovery
• Tire Service Trucks
• Dump Trucks
• Aerial

Related Documents

×

687PDC
234075