Fuel Line Swing Check Valves - 2600 Series | #2600

Click to View CAD Model
2600

Fuel Line Swing Check Valves - 2600 Series | #2600

2600 Series aluminum swing valve with Nitrile seal


Technical Specifications

  • Seal Material: Nitrile
  • Inlet Port Size (inch): 1/4 - 18 NPTF
  • Inlet Port Connection Type: Female NPTF
  • Outlet Port Size (inch): 1/4 - 18 NPTF
  • Outlet Port Connection Type: Male NPTF
  • Connection Size: 1/4"-18 inch, NPTF inch
  • Connection Type: Male NPT to Female NPT
  • Cracking Pressure: 1/2 psi
  • Maximum Operating Pressure: 250 psi
  • Mounting Type: Threaded
  • Maximum Operating Temperature: 200 °F
  • Actuation Type: Mechanical
  • Minimum Operating Temperature: -40 °F
  • Body Material: Aluminum
  • Maximum Flow Rate: 6 gal/min
  • Seat Material: Nitrile
  • Valve Type: Swing-trap Door
  • Configuration: n/a
Safety Warning

Item Information

2600 Series In line, Swing Check Valves have a spring-loaded, trapdoor style valve. The valve opens when system pressure approaches 1/2 psi to permit full flow with low pressure drop. As system pressure is relieved, the valve closes, retaining fluids upstream.


These in line check valves are designed with a low crack pressure spring especially for diesel and gasoline engine fuel lines. The 2600 Series Hydraulic Swing Check Valves are available in two sizes and can be used in low pressure air, liquid or gas systems.


Technical Characteristics:

• Sizes: 1/4”, 3/8”

• Material: Aluminum

• Port Ends: Male NPTF


Markets:

• Construction

• Mobile Equipment

• Truck


Features/Benefits:

• Lightweight corrosion resistant aluminum construction

• Swing style valve allows full flow with low pressure drop

• 1/2 psi maximum crack pressure for use in low pressure air, liquid, or gas systems


Applications: 

• Diesel and gasoline engine fuel lines

• Externally mounted oil filters and coolers

• Transmission fluid lubrication lines

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539