267 Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
267 Series Power Take-Off

267 Series Power Take-Off

Chelsea 267 Series is a 10-Bolt PTO designed to fit Allison and CAT automatic transmissions. It is a non-shiftable PTO that is ideal for mobile applications requiring continuous power for load-sensing pumps like used on yard jockey trucks.

Technical Specifications

  • Output Type: SAE B Pump Flange, SAE C Pump Flange, ISO 7652 Pump Flange, Driveline
  • Intermittent Torque: 301 to 400 lb-ft, 401 to 500 Nm, 335 lb-ft (Check Application Pages for Actual Torque Ratings), 454 Nm (Check Application Pages for Actual Torque Ratings)
  • Transmission Manufacturer: Allison
  • Mounting Type: 10-Bolt
  • Lubricant: P = Pressure Lube, W = Wet Spline
  • Output Shaft Type: 1-1/4" Tapered Output Shaft W/ Keyway, Round Shaft (1-1/4" - 5/16" Key), SAE B (7/8" - 13T) Pump Spline, SAE C (1-1/4" - 14T) Pump Spline, SAE A (5/8" - 9T) Pump Spline, DIN 5462 Pump Spline, 3/4" - 11T Pump Spline, SAE BB (1" - 15T) Pump Spline
  • Output Power: 56+ HP, 41 to 50 kW
  • Continuous Operation: Yes with 30% de-rating
  • Shift Type: Constant Mesh
  • Shaft Power: 32 HP (500 RPM), 64 HP (1000 RPM), 24 kW (500 RPM), 48 kW (1000 RPM)
  • Weight: 35 lb, 16 kg
Safety Warning

Full Product Description

Quality knows quality, which is why Allison chose Chelsea to join their engineers in developing PTOs specifically for the Allison World Transmissions. The versatile 267 Series is a constant mesh PTO that exceeds the torque capacity of a 6-Bolt PTO while offering the tighter sealing of a 10-Bolt pattern. The Chelsea 267 Series Power Take-Off (PTO) is an excellent choice for variable displacement piston pumps used in refuse and snow and ice removal applications. It is available in five speed ratios and multiple output types, including Chelsea's popular 360° rotatable flange. The 267 Series also features the SuperTorque™ option which provides up to 20% more torque capacity than a standard 267 Series.  

Markets:
• Aerial
• Military
• Refuse
• Snow and Ice Trucks

Features/Benefits:
• Rotatable Flanges to improve clearance
• Super Torque™ Gears available for extra power
• Wet Spline or Greaseable Shafts to extend PTO & Pump shaft life
• Two Year Warranty

Applications:
• Snow Plow Trucks
• Small Refuse Trucks
• Yard Jockey Trucks

Related Documents

×

687PDC
234075