Quick Coupling, European Profile, ND 7.2 (Series 26) | #26KAAW17MPX


LOADING IMAGES
26KAAW17MPX
Click to View CAD Model

Quick Coupling, European Profile, ND 7.2 (Series 26) | #26KAAW17MPX

Quick coupling system with nominal diameter 7.2 for pneumatic applications up to 35 bar. Available in brass sleeve or polymer.


Technical Specifications

  • Connection Size: G 3/8
  • Body Material: Brass
  • Coupling Half: Coupler
  • Function: Single Shut-Off
  • Connection Type: Male BSPP
  • For Fluid Type: Air & Neutral Gases (Industrial compressed, lubricated air)
  • Weight: 0.075 kg
  • Product Series: Series 26
  • Diameter: 7.2 mm (nominal)
  • Flow Rate: 1070 L/min (air)
  • Industry: General Industrial, Healthcare & Life Sciences, Transportation
  • Interchange Type: European Profile
  • Brand: Parker, Rectus
  • Connection Size: G 3/8
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Length: 41 mm
  • Maximum Operating Pressure: 35 bar, 507 psi
  • Compatible Fitting: Series 26 Plug
  • Application: Food & Beverages, Air & Gas Compressor, Industrial Machinery, Safety & Rescue, Mobile & Defence, Trucks & Trailers
  • Hex Size: 22 mm
  • Product Type: Pneumatic Quick Couplings
  • Connection Type: Male, BSPP
  • Technology: Pneumatics
  • Function: Single Shut-Off
  • Sleeve Material: Brass
  • Valve Type: Standard Valve
  • Division: Low Pressure Connectors Europe Division
  • Plating Type: Without Surface Treatment
  • Body Material: Brass
  • Operation Type: Sleeve
  • Region of Origin: Germany
  • Product Style: Quick-Connect
  • Quantity per Box: 10
  • Outside Diameter: 25 mm
  • Coupling Half: Coupler
  • Seal Material: NBR
  • Valve Included: Yes

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s Basic Quick Coupling Series 26 is an industrial brass coupling with European profile. Coupling system with single-hand operation and standard-valve. Small mass size. The ergonomic sleeve (available in Brass or Polymer) design prevents dirt on the valve body.

Markets:
- General Industrial
- Industrial manufacturing equipment

Features/Benefits:
- Industrial coupling with European profile, most representative profile worldwide
- Single-hand operation for easy and fast connection

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098