26KEIW21MPN - Quick Coupling, European Profile, ND 7.2 (Series 26) | Parker NA

Quick Coupling, European Profile, ND 7.2 (Series 26) | #26KEIW21MPN

Click to View CAD Model
26KEIW21MPN

Quick Coupling, European Profile, ND 7.2 (Series 26) | #26KEIW21MPN

Quick coupling system with nominal diameter 7.2 for pneumatic applications up to 35 bar. Available in brass sleeve or polymer.


Technical Specifications

  • Version: Self-Venting System
  • Coupling Half: Coupler
  • Connection Size: 1/2"
  • Materials of Construction: Brass
  • Connection Type: Female, BSPP
  • Brand: Parker, Rectus
  • Division: Low Pressure Connectors Europe Division
  • Industry: General Industrial, Transportation, Electronics
  • Application: Energy Management, Mobile & Defence, Trucks & Trailers, Air & Gas Compressor, Electronics
  • Technology: Pneumatics, Fluid & Gas Handling
  • Product Type: Pneumatic Quick Couplings
  • Product Style: Quick-Connect
  • Product Series: Series 26
  • Maximum Operating Pressure: up to 12 bar, up to 174 psi
  • Connection Type: Female, BSPP ISO 228 Parallel
  • Connection Size: G 1/2
  • Maximum Operating Temperature: 60 °C, 140 °F
  • Minimum Operating Temperature: -20 °C, -4 °F
  • For Fluid Type: Compressed Air, Air
  • Flow Rate: 830 L/min (air)
  • Body Material: Brass
  • Seal Material: NBR
  • Sleeve Material: Brass
  • Interchange Type: European Profile
  • Coupling Half: Coupler
  • Compatible Fitting: Series 25 Plug
  • Valve Type: Standard Valve
  • Function: Self-Venting System
  • Operation Type: Sleeve
  • Plating Type: Nickel-plated
  • Diameter: 7.4 mm (nominal)
  • Hex Size: 24 mm
  • Specifications Met: ATEX, RoHS, ISO 4414
  • Weight: 0.11 kg
  • Length: 60 mm
  • Quantity per Box: 5
  • Region of Origin: Germany
  • Outside Diameter: 31 mm
  • Shape: Straight
Safety Warning

Item Information

Parker’s Basic Quick Coupling Series 26 is an industrial brass coupling with European profile. Coupling system with single-hand operation and standard-valve. Small mass size. The ergonomic sleeve (available in Brass or Polymer) design prevents dirt on the valve body.

Markets:
- General Industrial
- Industrial manufacturing equipment

Features/Benefits:
- Industrial coupling with European profile, most representative profile worldwide
- Single-hand operation for easy and fast connection

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098