2724011133 - Seawater RO Membrane | Parker NA

Seawater RO Membrane | #2724011133

2724011133

Seawater RO Membrane | #2724011133

Membrane 400SW AS W/Seal 2.5"


Technical Specifications

  • Product Water Flow Rate (GPD): 400
  • Brand: Village Marine
  • Application: Leisure Marine and Commercial
  • Product Type: Membrane
  • Membrane Module Included: Hard Shell Fiberglass
  • Maximum Operating Pressure: 1000 psi
  • Maximum Operating Temperature: 113.0 °F, 45.0 °C
  • Maximum Feed Turbidity: 1 NTU
  • Chlorine Tolerance: 0 PPM
  • Salt Rejection: 99.4 %
  • pH Range: Short-Term Cleaning: 1-13, Continuous Operation: 2.5-11
  • Maximum Feed Silt Density Index: SDI 5
  • Water Flow Rate: 400 gal/day
  • Diameter: 2.5 inch, 6.35 cm
  • Length: 40 inch, 101.6 cm
  • Size: 2540 nom
  • Design Limitations: None
Safety Warning

Item Information

AquaPro® thin film composite Reverse Osmosis membranes deliver high salt rejection while maintaining high production rates to obtain the energy efficiency demanded by plant operators.

By selecting the highest grade of materials and thoroughly testing performance, Village Marine is able to offer the highest quality products. AquaPro® membranes are designed for use in Parker Village Marine pressure vessel housings as well as other brand housings.

Notes:
• Keep elements moist at all times
• Permeate obtained from first two hours of operation should be discarded
• To prevent biological growth during storage, shipping, or system shutdowns it is recommended that elements be immersed in a protective solution. The standard solution for long or short term storage should contain 1.0 percent (by weight) sodium metabisulfite (available as VMT p/n 85-0103, 85-0038,85-0044 or 85-0049)
• Standardized test conditions are 32,000 ppm NaCl at 77° F (25° C), with 800 psi feed. Production rates for individual elements may vary +/- 20% and rejection may vary +/- 0.4%

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
941281