27240331PK - 8 Inch Reverse Osmosis Membrane Element | Parker NA

8 Inch Reverse Osmosis Membrane Element | #27240331PK

27240331PK

8 Inch Reverse Osmosis Membrane Element | #27240331PK

Parker 8'' Reverse Osmosis Membrane Element for Sea Water and Brackish Water offers high salt rejection, high production rates, and is energy efficient. This membrane is designed to fit an industry standard 8" pressure vessel.


Technical Specifications

  • Product Water Flow Rate (GPD): 9000
  • Brand: Various
  • Application: Commercial
  • Product Type: Membrane
  • Membrane Module Included: Hard Shell Fiberglass
  • Maximum Operating Pressure: 1200 psi
  • Maximum Operating Temperature: 113.0 °F, 45.0 °C
  • Maximum Feed Turbidity: 1 NTU
  • Chlorine Tolerance: Not detectable
  • pH Range: Short-Term Cleaning: 1-12, Continuous Operation: 2-11
  • Water Flow Rate: 9000.0 gal/min, 34.1 m3/hour
  • Maximum Feed Silt Density Index: SDI 5
  • Membrane Outer Wrap Type: Fiberglass
  • Element Test Conditions: ~32, 000 PPM NACL; 800 PSI; 77°F (25°C)
  • Salt Rejection: 99.5 % Minimum, 99.8 % (typical)
  • Width: 40 inch, 101.6 cm
  • Length: 7.9 inch, 20.1 cm
Safety Warning

Item Information

Village Marine thin film composite Reverse Osmosis membranes deliver high salt rejection while maintaining high production rates to obtain the energy efficiency demanded by plant operators.

By selecting the highest grade of materials and thoroughly testing performance, Village Marine Tec. is able to offer the highest quality products. Village Marine membranes are designed for use in Parker Village Marine Tec. pressure vessel housings as well as other brand housings.

Operating Information:
• Keep elements moist at all times
• Permeate obtained from first two hours of operation should be discarded
•To prevent biological growth during storage, shipping, or system shutdowns it is recommended that elements be immersed in a protective solution
• The standard storage solution for long or short term storage should contain 1.0 percent (by weight) sodium metabisulfite (food grade)
• Flow rates for individual elements may vary +/-20%
• Element to fit industry standard 8.0 inch I.D. pressure vessel

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
941281