272F Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
272F Series Power Take-Off

272F Series Power Take-Off

Chelsea 272-FORD Series PTO for the F650/750 FORD TorqShift® 6R140 Transmission. It has the durability Chelsea is known for with multiple ratios that has not been previously available on the FORD transmissions.

Technical Specifications

  • Mounting Type: 6-Bolt
  • Shift Type: Hydraulic
  • Output Shaft Type: Round Shaft (1" - 1/4" Key)
  • Intermittent Torque: 300 lb-ft (Check Application Pages for Actual Torque Ratings), 407 Nm (Check Application Pages for Actual Torque Ratings)
  • Weight: 55 lb, 25 kg
  • Continuous Torque: De-Rate Torque Rating 30% (Check Application Pages for Actual Torque Ratings)
  • Lubricant: P = Pressure Lube
Safety Warning

Full Product Description

The Chelsea 272-FORD Series PTO features all the robust power density of the 272 specifically designed for the FORD 6R140 TorqShift® 6 transmission on the F650/750 chassis. High capacity bearings and superior gear design provide torque ratings up to 300 ft-lbs*. The superior design of the 272-FORD allows full advantage of all the power available on the transmission with 6.8L gas or 6.7L diesel engines. There are multiple ratios, output types, and shift options that make it a versatile PTO for the F650/750. It is available with Electronic Overspeed Control (EOC) and SmartStart options to protect equipment and extend the life of the truck, maximizing work and profits. It can be used in both Mobile or Stationary modes. The 272-FORD is the best PTO choice for your FORD truck.
*See Chelsea Application Catalog for details.

Markets:
• Aerial
• Oil & Gas
• Water Drilling
• Forestry Equipment
• Vocational & Mobile Equipment

Features/Benefits:
• Multiple ratios to tailor fit the application
• Rotatable output options to clear interference
• Smart Start feature available to protect driven equipment
• Electronic Overspeed Control (EOC) to prevent over-speeding of equipment
• Can be used in Mobile or Stationary Modes

Applications:
• Tow & Recovery
• LP Gas
• Water Trucks
• Service Trucks
• Dump
• Truck Cranes

Related Documents

×

687PDC
234075