Ultra-high pressure water jetting Hose Series - 2748D - Europe | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Hose O.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra-high pressure water jetting Hose Series - 2748D - Europe

Ultra-high pressure water jetting Hose Series - 2748D - Europe OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Weight: 0.56 to 1.24 lb/ft, 0.83 to 1.85 kg/m
  • Industry: General Industrial, Marine
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Operating Pressure: 2500 to 2800 bar, 36250 to 40600 psi, 250.0 to 280.0 MPa
  • Application: Hydrodemolition, Industrial Cleaning, Construction Equipment
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: 1st: Polyamide Abrasion Resistant, 2nd: Polyurethane Abrasion Resistant
  • Design Factor: >2:1
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 230 to 300 mm, 9.409 to 11.811 inch
  • Materials of Construction: Thermoplastic
  • Specifications Met: DIN 1829-15
  • Compatible Fitting: 2X Series
  • Inside Diameter: 5/16 to 1/2 inch, 7.8 to 13.0 mm
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.681 to 1.067 inch, 17.3 to 27.1 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker Polyflex High Pressure 2748D Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial cleaning
• Marine cleaning
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications.

Features/Benefits:
• Replaces steel pipe where flexibility is important.
• A manufacturing procedure applying water pressure to produce complex hollow parts made from pipe-like basic materials.
• Compact design hereby handling and space improvements.
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control.
• Excellent operator safety as a result of highest quality standards which are met.
• Fully compatible with Polyflex Lok hereby massive time savings during assembly and improved operator safety.
• Design factor >2:1

Applications:
• Construction and shipbuilding industry (for very high pressure lances with > 300 MPa)
• Industrial cleaning
• Hydrodemolition and removal of accumulated dirt and materials
• For working pressure up to 280 MPa (40.600 psi)

Technical Specifications:
• Core tube: Polyoxymethylene
• Pressure reinforcement: Six spiral layers of maximum tensile steel wire
• Cover: 1st: Polyamide; 2nd: Polyurethane, abrasion resistant
• Standard colour: 1st: Red; 2nd: Yellow
• Temperature range: -10°C up to +70°C

Related Documents

×
Products Maximum Working Pressure (MPa) Hose O.D. (mm)
2748D-05V34 280 17.3
2748D-05V34/16 280 21.8
2748D-08V30 250 27.1

687PDC
687513