2810024 - IQAN-TOC2 Hydraulic Solenoid Valve Driver for Proportional Control | Parker

Standalone Task Oriented Controller - IQAN-TOC2 Valve Driver | #2810024

Click to View CAD Model
2810024

Standalone Task Oriented Controller - IQAN-TOC2 Valve Driver | #2810024 OBSOLETE

IQAN-TOC2 Pulsar 75 Hz


Technical Specifications

  • Model Number: IQAN-TOC2 Pulsar 75 Hz
  • Power Supply Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 4
  • Number of Outputs: 2 (dual)
  • Ingress Protection Rating: 65
  • Specifications Met: 2004/108/EC
  • Electrical Connection: AMP/Tyco Junior Power Timer
  • Output Current Rating: 3000 mA
  • Housing Material: Plastic
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Communication Interface: RS232
  • Software: Preconfigured
  • Controller Type: Standalone Controller
Safety Warning

Item Information

The IQAN-TOC2 is a task oriented controller in the IQAN product group. The IQAN-TOC2 replaces valve driver modules and cards for a wide variety of proportional valves or other devices. The IQAN-TOC2 is a general purpose module that can control two bi-directional valve sections simultaneously. The IQAN-TOC2 communicates with a variety of input and output devices. It has current mode (current closed-loop) or PWM mode (voltage open-loop) output for proportional valve control. The 2 analog inputs accept signals from joysticks. The IQAN-TOC2 has 2 digital inputs that can be used to read switches, e.g. 'operator present'. The IQAN-TOC2 has a simple mechanical interface for calibration. With the preloaded Pulsar 75 Hz voltage PWM personality from the factory, setup can be easily performed on the machine using a screwdriver. Adjustments possible include threshold, maximum output and slopes. The IQAN-TOC2 may also be connected to a PC and programmed using Parker IQANdevelop software to change the functionality of the controller. This advanced feature allows the IQAN-TOC2 to be customized for use in more demanding applications.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514