Ultra-High Pressure Water Jetting Hose for Ultra-High Pressure Water Jetting - 2840D - Europe | #2840D-08V30


LOADING IMAGES
2840D-08V30 2840D-08V30

Ultra-High Pressure Water Jetting Hose for Ultra-High Pressure Water Jetting - 2840D - Europe | #2840D-08V30 OBSOLETE

This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Hose I.D. (mm): 12.7
  • Color: Black
  • Brand: Parker
  • Media: Water
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: 2X Series
  • Inside Diameter: 1/2 inch, 12.8 mm
  • Application: Industrial Cleaning, Marine Cleaning, Compression Forming (Hydroforming), Water Jet Cutting
  • Hose Reinforcement Material: 8 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 1.173 inch, 29.9 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial, Marine
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Maximum Operating Pressure: 36250 psi, 250 MPa, 2500 bar
  • Minimum Bend Radius: 350 mm, 13.779 inch
  • Design Factor: 2.5:1
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Cover Material: Polyamide (PA)
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Weight: 2.50 kg/m, 1.68 lb/ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Construction:
• Core tube: Polyoxymethylene
• Pressure reinforcement: Eight spiral layers of maximum tensile steel wire
• Cover: Polyamide
• Standard colour: black

Temperature range:
-10°C up to +70°C

Notes:
• The safety factor of burst pressure over working pressure can be adjusted to the specific application but must not be reduced below a ratio of 1:2.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513