Obsolete: Ultra High Pressure water jetting Hose for ultra high pressure water jetting - 2841D | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Obsolete: Ultra High Pressure water jetting Hose for ultra high pressure water jetting - 2841D

Obsolete: Ultra High Pressure water jetting Hose for ultra high pressure water jetting - 2841D OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Industry: Marine, General Industrial
  • Weight: 0.93 lb/ft, 1.38 kg/m
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Operating Pressure: 300 MPa, 3000 bar, 43500 psi
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: 1st: Polyamide Abrasion Resistant, 2nd: Polyurethane Abrasion Resistant
  • Materials of Construction: Thermoplastic
  • Minimum Bend Radius: 250 mm, 9.843 inch
  • Division: Polymer Hose Division Europe
  • Design Factor: 2.5:1
  • Specifications Met: DIN 1829-4
  • Compatible Fitting: 2X Series
  • Inside Diameter: 5/16 inch, 7.7 mm
  • Application: Compression Forming (Hydroforming), Industrial Cleaning, Marine Cleaning, Water Jet Cutting
  • Hose Reinforcement Material: 8 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.925 inch, 23.5 mm
Safety Warning

Full Product Description

This product is not longer available from Parker, please refer to the recommended products below for a replacement.

Parker Polyflex High Pressure 2841D Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial cleaning
• Marine cleaning
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Replaces steel pipe where flexibility is important
• A manufacturing procedure applying water pressure to produce complex hollow parts made from pipe-like basic materials
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor : 2,5:1

Applications:
• Water jet cutting with water only or with abrasive additives
• Compression forming (hydroforming)
• For working pressure up to 300 MPa (43.500 psi)

Technical Specifications:
• Core tube: Polyoxymethylene
• Pressure reinforcement: Eight spiral layers of maximum tensile steel wire
• Cover: 1st: Polyamide; 2nd: Polyurethane, abrasion resistant
• Standard colour: 1st: Yellow; 2nd: Grey
• Temperature range: -10°C up to +70°C

Products Maximum Working Pressure (MPa)
2841D-05V36/17 300

687PDC
687513