28701 - Helac Hydraulic Rotary Actuator Bearing Kits | Parker NA

Helac Hydraulic Rotary Actuator Bearing Kits | #28701

28701

Helac Hydraulic Rotary Actuator Bearing Kits | #28701

Helac helical hydraulic rotary actuator and PowerTilt bearing kits for the L10, L20, L30, HP, T20 and PT series product lines.


Technical Specifications

  • Rotation: 180 Degrees
  • Series: L30 Series
  • Model Number: L30-125
  • Weight: 3 lbs
  • Product Series: L30 Series
  • Technology: Hydraulics
Safety Warning

Item Information

Parker’s Helac hydraulic rotary actuator and PowerTilt bearing kits are now available to purchase online. To identify the correct bearing kit, refer to the exploded view drawings and parts lists in the Helac rotary actuator and PowerTilt service manuals.

Markets:
• Agriculture
• Construction
• Energy
• Marine
• Material Handling
• Military
• Mining
• Truck/Trailer

Feature and Benefits:
• Powerful – High torque, high bearing capacity
• Durable – Moving parts enclosed, suitable for harsh environments
• Compact – High power density, fits in tight spaces
• Holds Position – Zero internal leakage, smooth operation, no external brake required
• Simplifies – Eliminates bearings, linkages & brackets, reduces bill of materials
• Backdrives in Overload Conditions – Hydraulic fuse, prevents mechanical damage

Applications:
• Steering
• Boom positioning
• Drill positioning
• Tilting
• Platform, basket and jib rotation
• Conveyor positioning
• Davit rotation
• Mast / hatch positioning
• Access ramp deploy
• Attachment rotation
• Shotcrete nozzle rotation
• Pipe handling
• Brush positioning

For over 50 years Helac has led the way in actuator technology and innovation. Our extensive line of compact and powerful rotary actuators offers simple and cost-effective solutions to move, support and position rotating loads in countless applications. Learn more about the performance and benefits of Helical Hydraulic Rotary Actuators under Product Support.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Cylinder and Accumulator Division

500 South Wolf Road

Des Plaines

IL

UNITED STATES

60016

Phone

847-298-2400

Fax

847-294-2655

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687492