Helac Hydraulic Rotary Actuator Parts | #28895


LOADING IMAGES
28895

Helac Hydraulic Rotary Actuator Parts | #28895 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Type: Shaft
  • Model Number: T20-20-ES
  • Mounting: N/A
  • Series: T20 Series
  • Product Series: T20 Series
  • Technology: Hydraulics
Safety Warning

Item Information

Hard parts are now available to purchase online for Helac hydraulic rotary actuators. To identify spare parts required, refer to the exploded view drawing and the parts list of the appropriate Helac rotary actuator product line service manual.

Markets:
Agriculture
Construction
Energy
Marine
Material Handling
Military
Mining
Truck/Trailer

Feature and Benefits:
Powerful – High torque, high bearing capacity
Durable – Moving parts enclosed, suitable for harsh environments
Compact – High power density, fits in tight spaces
Holds Position – Zero internal leakage, smooth operation, no external brake required
Simplifies – Eliminates bearings, linkages & brackets, reduces bill of materials
Backdrives in Overload Conditions – Hydraulic fuse, prevents mechanical damage

Applications:
Steering
Boom positioning
Drill positioning
Tilting
Platform, basket and jib rotation
Conveyor positioning
Davit rotation
Mast / hatch positioning
Access ramp deploy
Attachment rotation
Shotcrete nozzle rotation
Pipe handling
Brush positioning

For over 50 years Helac has led the way in actuator technology and innovation. Our extensive line of compact and powerful rotary actuators offers simple and cost-effective solutions to move, support and position rotating loads in countless applications. Learn more about the performance and benefits of Helical Hydraulic Rotary Actuators under Product Support.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Hydraulic Actuator Division

500 South Wolf Road

Des Plaines

IL

UNITED STATES

60016

Phone

847-298-2400

Fax

847-294-2655

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687492