2950863 - MICROGUARD 95 - Standard Capacity Sub-HEPA Filters, Custom Sized | Parker NA

MICROGUARD 95 - Standard Capacity Sub-HEPA Filters, Custom Sized | #2950863

2950863

MICROGUARD 95 - Standard Capacity Sub-HEPA Filters, Custom Sized | #2950863

MICROGUARD® 95 Sub-HEPA filters feature a fiberglass media for applications requiring an upgrade from ASHRAE filters without the resistance of true HEPA filters. MICROGUARD 95 can be used in both HEPA and ASHRAE frame and housing systems.


Technical Specifications

  • Model Number: M2323B33-0BB000000
  • Brand: Parker
  • Division: HVAC Filtration Division
  • Industry: HVAC and Refrigeration
  • Application: Air Filtration
  • Technology: Filtration
  • Product Type: High Efficiency Particulate Air Filters
  • Product Style: HEPA Frame System
  • For Fluid Type: Air
  • Notes: Contact factory for specifications and availability
Safety Warning

Item Information

Product Overview

The Parker MICROGUARD® 95 product line is comprised of high efficiency filters offered in a wide range of sizes.
Designed for use in higher air flow applications up to 500 FPM, deliver HEPA filtration efficiency at 95% on 0.3 micron particles.
For renovations and upgrades, the selection of these high efficiency filters will remove small airborne particulate with lower resistance to air flow. State-of-the-art engineering utilizes a unique score fold pleat design that increases media surface area and reduces opportunities for media damage during handling.

MICROGUARD media is a continuous sheet of laid paper produced from glass microfibers which is subject to 11 distinct tests and inspections prior to shipment.

Markets
•Commercial and Industrial HVAC
•Process Air Filtration

Applications
•Hotels and entertainment complexes
•Food processing
•Microelectronics manufacturing
•Data centers
•Commercial office buildings
•Schools and universities
•Clean manufacturing facilities
•Hospitals and healthcare facilities
•Government institutions
•Laboratories
•Industrial manufacturing

Benefits
Use in applications requiring filter for higher airflow applications
Improved filtration over typical HVAC filters with lower pressure drop. Can be used in most HVAC and HEPA frame systems.
Energy savings – Lower pressure drop than standard filters due to highly refined media.
Fully sealed media pack prevents leakage and air bypass

Features
Filtration efficiency rating: 95% on 0.3 micron
Depth (in.): 11 ½
Materials of construction: 16-gauge or 24-gauge metal frame, micro-glass fiber media with Aluminum separators
Maximum operating temperature, metal 180 °F (82 °C)
Rated face velocity: 500 FPM for 11 ½” filter depth
Recommended final resistance: 1.50” W.G. for typical HVAC systems
Twice initial resistance for HEPA applications
Classified per UL Standard 900 for Flammability

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker HVAC Filtration Division

100 River Ridge Circle

Jeffersonville

IN

United States

47130

Phone

1-866-247-4827

Fax

1-866-601-1809

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
682632