2977053 - MICROPLEAT - Mini-Pleat HEPA and ULPA Filters - Custom Sized | Parker NA

MICROPLEAT - Mini-Pleat HEPA and ULPA Filters - Custom Sized | #2977053

2977053

MICROPLEAT - Mini-Pleat HEPA and ULPA Filters - Custom Sized | #2977053

MICROPLEAT filters feature a micro-glass media in a full range of materials and configurations to install in all types of housings and framing systems, from clean room ceiling grids and modules to benches and self-contained equipment.


Technical Specifications

  • Model Number: H1020Z00-000000006
  • Brand: Parker
  • Division: HVAC Filtration Division
  • Industry: HVAC and Refrigeration
  • Application: Air Filtration
  • Technology: Filtration
  • Product Type: High Efficiency Particulate Air Filters
  • Product Style: HEPA Frame System
  • For Fluid Type: Air
  • Notes: Contact factory for specifications and availability
Safety Warning

Item Information

The Parker MICROPLEAT product line is comprised of four standard sizes.
Designed for applications up to 90 FPM, deliver HEPA filtration efficiency at 99.99% on 0.3 micron particles or ULPA filtration efficiency at 99.9995% on 0.12 micron.
Uniquely designed for lower air flow applications where uniform laminar air flow is needed, MICROPLEAT filters are available to meet both High-Efficiency Particulate Air (HEPA) and Ultra-Low Particulate Air (ULPA) minimum ratings up to 99.97% at 0.3 microns and 99.999% at 0.12 microns, respectively. The filters feature micro-fiber glass media and a mini-pleat design that provide outstanding particulate removal, dust-holding capacity. Parker’s MICROPLEAT filters are available in a wide range of materials and configurations to install in all types of housings and framing systems. This flexibility makes them an easy and effective upgrade for improving indoor air quality. Whether a HEPA or ULPA MICROPLEAT filter is selected, both are ideal for use in ceiling mount systems or areas where space is limited.

MICROPLEAT filters are subject to 11 distinct tests and inspections prior to shipment.
Markets
•Commercial and Industrial HVAC
•Process Air Filtration
Applications
•Food processing
•Microelectronics manufacturing
•Schools and universities
•Clean manufacturing facilities
•Hospitals and healthcare facilities
•Government institutions
•Laboratories
•Industrial manufacturing
Benefits
?Use in applications requiring filter for higher efficiency
?Energy savings – Lower pressure drop than standard filters due to highly refined media.
?Fully sealed media pack prevents leakage and air bypass
Features
?Filtration efficiency rating: 99.99% on 0.3 micron
?Depth (in.): 2 ¾
?Materials of construction: Anodized extruded Aluminum frame, micro-glass fiber media with mini-pleat separators
?Maximum operating temperature, metal 160 °F (71 °C)
?Rated face velocity: 90 FPM for 2 3/4” filter depth
?Recommended final resistance: Twice initial resistance
?Filters individually tested per IEST-RP-CC001
?Classified per UL Standard 900 for Flammability

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker HVAC Filtration Division

100 River Ridge Circle

Jeffersonville

IN

United States

47130

Phone

1-866-247-4827

Fax

1-866-601-1809

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
682632