Heavy Duty Pneumatic Cylinders - Series 2A | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Heavy Duty Pneumatic Cylinders - Series 2A Heavy Duty Pneumatic Cylinders - Series 2A

Heavy Duty Pneumatic Cylinders - Series 2A

18 bar Heavy Duty Pneumatic Cylinders conforming to ANSI and NFPA. The tie rod construction sets the standard for performance, durability and trouble-free operation with superior design and quality to ensure long cylinder service life.

Technical Specifications

  • Product Style: Tie Rod
  • Maximum Operating Pressure: 18 bar
  • Minimum Bore Diameter: 25.4 mm, 1 inch
  • Bore Diameter: 355.6 mm, 14 inch
  • Minimum Rod Diameter: 12.7 mm, 1/2 inch
  • Maximum Rod Diameter: 139.7 mm, 5-1/2 inch
  • Maximum Stroke Length: 5000 mm
  • Operating Temperature: -20 to 150 °C
  • Mounting Type: Extended Tie-rods, Flange, Foot, Swivel, Trunnion
  • Cylinder Action: Single Acting, Double Acting
  • Port Type: BSPP, Metric, NPTF
  • Piston Type: Lipseal
  • Rod End Type: Male, Female
  • Rod End Thread Type: Metric, UNF
  • Number of Rod Sizes per Bore Size: up to 9
  • Specifications Met: ANSI (NFPA)
Safety Warning

Full Product Description

2A Series tie rod pneumatic cylinders are heavy duty, inch-dimensioned cylinders rated for use at working pressures up to 18 bar. Designed for use in steel mills, foundries and aluminium smelting plants, 2A air cylinders feature steel bodies and end caps to resist the high temperatures and airborne contaminants of these challenging environments, where normal light-duty aluminium-bodied cylinders would quickly be damaged. The 2A Series is designed for use with lubricated air; for non-lubricated air, Parker offers the 2AN range. Like all Parker cylinders, the 2A and 2AN series are designed to deliver long, efficient service with low maintenance requirements, guaranteeing high productivity with low cost of ownership, year after year.

To generate a CAD model of an 2A Series cylinder, please follow the steps for the equivalent 2A Series cylinder by using the CUSTOM CONFIGURATOR button.

A wide range of optional features is available, permitting cylinders to be customised to suit the most challenging applications and aggressive environments. Options include high temperature seals, metallic rod wipers, rod end bellows, position switches, integral cushions, oversize ports, stop tubes, stroke limiters and more. Where only a totally bespoke cylinder will do, our experienced design engineers will work with you to create a unique customised solution.

Markets:
Energy
• Energy Production, Development & Service
• Power Generation

Government (Non-Aerospace)
• Defense
• Government (Non-Defense)

Industrial
• Air & Gas Compressors
• Entertainment Automation
• Factory Automation
• Packaging Machinery
• Vehicle Assembly Facilities

Natural Resources
• Mining
• Oil & Gas

Features/Benefits:
• 15 standard mounting styles
• Single and double rod designs available
• 3 standard male and female rod end threads
• Up to 9 rod sizes per bore
• Strokes available in any practical stroke length
• Rod gland can be removed in situ for seal replacement
• Hard chrome plated rod for increased seal and cylinder life
• Wide range of sealing systems to suit all applications and environments
• Suitable in a wide range of fluid specifications and temperature ranges from -20°C to +150°C
• Rod locking device for increased safety and functionality
• World class cushioning solutions, available at either or both ends
• Wide range of mounting and rod end accessories
• Wide range of special features, e.g. stroke adjuster, rod bellow, proximity switches or integrated linear transducers
• Bespoke custom designs on request

Applications:
• Presses
• Steel mill
• Foundries
• Aluminium smelting and processing
• Crucible lid lifting
• Positioning and clamping
• Power plants
• Compressors

Related Documents

×

687PDC
687940