2H cylinder - Heavy Duty Industrial Hydraulic Cylinders - Series 2H (Europe) | Parker NA

Heavy Duty Industrial Hydraulic Cylinders - Series 2H (Europe) | #2H cylinder

Heavy Duty Industrial Hydraulic Cylinders - Series 2H (Europe) | #2H cylinder

210 Bar Heavy Duty Tie Rod Hydraulic Cylinders conforming to ANSI and NFPA. The tie rod construction sets the standard for performance, durability and trouble-free operation with superior design and quality to ensure long cylinder service life.


Technical Specifications

  • Style: Tie rod
  • Maximum Operating Pressure: 210 bar
  • Minimum Bore Diameter: 38.1 mm, 1-1/2 inch
  • Bore Diameter: 304.8 mm, 12 inch
  • Minimum Rod Diameter: 15.9 mm, 5/8 inch
  • Maximum Rod Diameter: 215.9 mm, 8-1/2 inch
  • Maximum Stroke Length: 5000 mm
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 150 °C
  • Mounting Type: 17
  • Cylinder Action: Single Acting, Double Acting
  • Port Type: BSPP, Metric, NPTF
  • Piston Type: Cast Iron Rings, Hi-Load, Lipseal
  • Rod End Type: 7
  • Rod End Thread Type: Metric, UNF
  • Number of Rod Sizes per Bore Size: 4
Safety Warning

Item Information

2H series tie rod hydraulic cylinders are heavy duty, inch-dimensioned cylinders rated for use at working pressures up to 210 bar depending on the rod end and type of service. Like all cylinders from Parker hydraulics, they are designed to deliver long, efficient service with low maintenance requirements, guaranteeing high productivity with low cost of ownership, year after year.

To generate a CAD model of an 2H Series cylinder, please follow the steps for the equivalent 2H Series cylinder by using the CUSTOM CONFIGURATOR button.

A wide range of optional features is available, permitting 2H cylinders to be customised to suit even the most challenging industrial application. Options include feedback transducers and position switches, integral cushions, oversize ports, stop tubes, stroke limiters, gland drains, rod end protection and more. Where only a totally bespoke cylinder will do, our experienced design engineers will work with you to create a unique customised solution.

Markets:
Energy
• Energy Production, Development & Service
• Power Generation

Government (Non-Aerospace)
• Defense
• Government (Non-Defense)

Industrial
• Factory Automation
• Entertainment Automation
• Machine Tools
• Molding
• Packaging Machinery
• Vehicle Assembly Facilities

Natural Resources
• Mining
• Oil & Gas

Processing
• Food & Beverage
• Industrial Chemical Processing
• Lumber & Wood
• Plastic Processing
• Primary Metal Refining/Process
• Rubber & Tie Processing

Features/Benefits:
• 17 standard mounting styles
• Single and double rod designs available
• Up to 8 standard male and female rod end threads per bore
• Rod gland can be removed in situ for seal replacement
• Hard chrome plated rod for increased seal and cylinder life
• Wide range of sealing systems to suit all applications and environments
• Suitable in a wide range of fluid specifications and temperature ranges from -20°C to +150°C
• Rod locking device for increased safety and functionality
• World class cushioning solutions, available at either or both ends
• Wide range of mounting and rod end accessories
• Wide range of special features, e.g. stroke adjuster, rod bellow, gland drain, proximity switches or integrated linear transducers
• Bespoke custom designs on request

Applications:
• Presses
• Plastic Injection Molding
• Plastic Blow Molding
• Automotive Transfer Lines
• Die Casting
• Machining Center
• Assembly Line
• Steel Processing
• Aluminium Processing
• Paper Machinery
• Cement Industry

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940