2MPG4LSS - Bleed Valve,4000 PSI Purge Valve - PG Series | Parker NA

Bleed Valve,4000 PSI Purge Valve - PG Series | #2MPG4LSS

2MPG4LSS

Bleed Valve,4000 PSI Purge Valve - PG Series | #2MPG4LSS OBSOLETE

Note: This product is no longer available - please refer to the “Related Documents" or "Related products" section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Material: 316 Stainless Steel
  • Connection Size: 1/8"
  • Ball Material: 316 Stainless Steel
  • Body Type: Straight
  • Connection Style: NPT M
  • Maximum Operating Pressure: 4000 psi, 276 barg
  • Maximum Operating Temperature: 316 °C, 600 °F
  • Minimum Operating Temperature: -54 °C, -65 °F
  • Connection Type: NPT M
  • Connection Size: 1/8 inch
  • Body Type: Straight
  • Materials of Construction: Stainless Steel 316
  • Ball Material: Stainless Steel 316
Safety Warning

Item Information

Parker’s PG Series Purge Valves may be utilized as either very compact, bleed, purge, or drain valve. This valve only requires a quarter turn with a wrench from finger-tight to ensure a leak-tight seal on the first make-up. Additional wrenching ensures a leak-tight seal up to the rated pressure.
These valves do not have a cap thread seal. It is imperative to open the valve slowly and direct the vent hole away from persons operating or near the valve. Because of the absence of a cap seal, small amounts of media will flow through the cap thread area when the valves are opened.

Markets:
• Chemical
• Oil and Gas
• Research
• Petrochemical

Features/Benefits:
• A 0.055 inch (1.4 mm) diameter vent hole in the cap bleeds, drains, or purges system pressure
• Hex cap permits finger-tight or wrench assisted closure
• Crimped cap resists accidental disassembly
• A variety of body styles offers system design flexibility, reduced space requirements, and helps eliminate leak paths
• Available in a variety of end configurations including: CPI™, A-LOK®, male and female NPT, SAE, and Tube Adapter connections
• 100% factory tested
• Optional PTFE Ball requires only finger-tight torque to achieve a leak-tight seal

Applications:
• Fill tanks
• Drain Systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Selector Guides
Cross Reference Tool
Communities, Blogs & Industry Links
ACS
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516