Finite HX 3-Stage Filters for Food Contact Applications | #2XLHXAK


LOADING IMAGES
2XLHXAK

Finite HX 3-Stage Filters for Food Contact Applications | #2XLHXAK

3rd stage replacement element for 3HXN1A-A1N


Technical Specifications

  • Port Thread Size: 3rd stage replacement element for 3HXN1A-A1N
  • Material Type: Aluminum
  • Filter Type: High efficiency element
  • Micron Rating: 0.01 micron
  • Filter Efficiency Rating: 100 %
  • Specifications Met: N/A
  • Bowl Type: N/A
  • Maximum Operating Pressure: n/a
  • Brand: Finite
  • Flow Rate: 15 SCFM
  • Pressure Drop: 2 psid
  • Port Type: N/A
  • Maximum Operating Temperature: 175 °F
  • Compatible Element: N/A
Safety Warning

Item Information

This new HX 3-Stage series of compressed air filters is designed to provide food contact quality air for food processing applications. These filters enable food processing plants to obtain various food safety certifications.

The HX 3-stage filters are for non-washdown applications. For washdown applications see the Finite SN 3-Stage stainless steel filters.

Finite 3 Stage Aluminum Filters deliver up to 99.9999+% efficiency at 0.01 microns. Finished with a durable powder coating that will hold up to the dirtiest compressed air systems.
The published guidelines and sanctioned Good Manufacturing Practices relating to food contact compressed air in food processing facilities call for filtration to remove any potential risks. Point-of-use
filters with a minimum efficiency rating of 5-log reduction or 99.999% at 0.01 micron help manage that risk. Applying these recommendations significantly reduces the risks of contaminated compressed air spreading bacteria to food contact surfaces, packaging equipment and the product itself. Parker Finite 3-Stage Filtration provide the best line of defense- protecting the consumer, ensuring a safe, cost efficient
production facility, and obtaining important annual BRC, SQF, and FSSC2200 certifications.

Parker Finite FGC Filters meet or exceed the current published food safety requirements and recommendations for food contact air.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031