30-01-A779-1298 - Conductive Elastomer D-Subminiature Gaskets | Parker NA

Conductive Elastomer D-Subminiature Gaskets | #30-01-A779-1298

Click to View CAD Model

Conductive Elastomer D-Subminiature Gaskets | #30-01-A779-1298

Parker Chomerics Elastomer D-Subminiature Gaskets are constructed from CHO-SEAL® conductive elastomer and meant to provide EMI shielding and environmental sealing between connector flanges and mating surfaces.


Technical Specifications

  • Thickness: 0.032 in
  • Material Type: CHO-SEAL 1298
  • Port Type: DE-09
  • Filler Material: Passivated Silver-Aluminum
  • Elastomer: Fluorosilicone
  • Durometer: 70 Shore A
  • Specific Gravity: 2
  • Tensile Strength: 180 psi, 1.24 MPa
  • Maximum Operating Temperature: 160 °C
  • Thermal Conductivity: 1.2 W/m-K
  • Noise Shielding Level: 95 dB @ 2 GHz
  • Shelf Life: Indefinite
  • Product Type: Molded
Safety Warning

Item Information

Parker Chomerics Elastomer D-Subminiature Gaskets are constructed from CHO-SEAL® conductive elastomer and meant to provide EMI shielding and environmental sealing between connector flanges and mating surfaces. In additional to excellent EMI shielding, these gaskets will provide an effective environmental seal due to the silicone or fluorosilicone base material from which they are constructed.


Standard Materials:
•CHO-SEAL 6502 (nickel-aluminum filled silicone)
•CHO-SEAL 6503 (nickel-aluminum filled fluorosilicone)
•CHO-SEAL 1298 (silver-aluminum filled fluorosilicone)
•CHO-SEAL 1285 (silver-aluminum filled silicone)
•CHO-SEAL 1287 (silver-aluminum filled fluorosilicone)
•CHO-SEAL 1215 (silver-copper filled silicone)
•CHO-SEAL 1217 (silver-copper filled fluorosilicone)
•CHO-SEAL S6305 (nickel-graphite filled silicone) UL 94 V-0
•CHO-SEAL 6371 (nickel-graphite filled silicone) UL 94 V-0
•CHO-SEAL 6330 (nickel-graphite filled silicone)
•CHO-SEAL L6303 (nickel-graphite filled fluorosilicone)
•CHO-SEAL 1350 (silver-glass filled silicone)
•CHO-SEAL 1310 (silver-glass filled silicone) UL 94 V-0
•CHO-SEAL 1273 (silver-copper filled silicone) UL 94 V-0
•CHO-SEAL 1270 (silver-copper filled silicone)
•CHO-SEAL 1224 (silver filled silicone)
•CHO-SEAL 1221 (silver filled fluorosilicone)
•CHO-SEAL 1401 (silver filled silicone)
•CHO-SEAL 1239 (silver-copper filled silicone/Cu mesh)
•CHO-SEAL 1212 (silver-copper filled silicone)
•CHO-SEAL 6435 (silver-nickel filled EPDM)
•CHO-SEAL 6452 (nickel-graphite filled EPDM)
•CHO-SEAL 6460 (nickel-aluminum filled EPDM)
•CHO-SEAL V6433 (silver-nickel filled fluoro/fluorocarbon)
•CHO-SEAL S6600 (carbon filled silicone)
•CHO-SEAL 6307 (nickel-graphite filled EPDM)


Features and Benefits:
• Can be made from any moldable CHO-SEAL® material
• Available in shell sizes from 9 pin to 50 pin connectors
• Available in 0.032" or 0.062" thicknesses

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336