Conductive Elastomer Interfacial Gaskets | #30-02-2041-1212


LOADING IMAGES
30-02-2041-1212
Click to View CAD Model

Conductive Elastomer Interfacial Gaskets | #30-02-2041-1212

Parker Chomerics Interfacial Elastomer EMI seals provide an EMI shield and environmental seal at the intersection of two housing faces in order to provide a secure mating joint


Technical Specifications

  • Port Size: 8
  • Meets Certifications: MIL-C-26482
  • Seal Material: CHO-SEAL 1212
  • Inside Diameter: 0.319 inch, 8.10 mm
  • Outside Diameter: 0.422 inch, 10.72 mm
  • Material Thickness: 0.075 inch, 1.91 mm
  • Filler Material: Silver-Copper
  • Elastomer: Silicone
Safety Warning

Item Information

Parker Chomerics Interfacial Elastomer EMI seals provide an EMI shield and environmental seal at the intersection of two housing faces in order to provide a secure mating joint. These interfacial seals are classified to MIL-C-26482 and MIL-C-5015 in the form of rubber packing rings or washers, respectively.

Features and Benefits:
• Stable mating joints
• Available in most CHO-SEAL® materials
• Design flexibility
• Cost effectiveness
• Diameter tolerances to 0.005 inches
• Thickness tolerances to 0.005 inches.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336