Baldwin - DAHL Fuel Filter Series | #300-MMV3_Baldwin


LOADING IMAGES
300-MMV3

Baldwin - DAHL Fuel Filter Series | #300-MMV3 OBSOLETE

OBSOLETE. Availability Limited to Dealer Stock.


Technical Specifications

  • Width (mm): 0
  • Thread: 0
  • Perinch: 0
  • Outside Diameter (mm): 0
  • Outside Diameter (inch): 0
  • Length (mm): 0
  • Length (inch): 0
  • Inside Diameter (mm): 0
  • Inside Diameter (inch): 0
  • Absolute Micron: 0
  • Product Type: Three Marine Diesel Fuel Filter/Water Separators Manifolded with Shut-Off Valves
  • Notes: OBSOLETE. Availability Limited to Dealer Stock.; Port Thread: Single Units: 1 1/16-12 w/O-Ring Boss; Double & Triple Units: 1-11 1/2 NPT; Element Removal Clearance: 2 1/2 (63.5); Sump Capacity: 24 oz. (708 m)
  • Height: 47 (1, 194)
  • Width: 7 1/2 (190.5) (Single Unit)
  • Depth: 7 3/4 (196.9) (Single Unit)
  • Brand: Hastings
  • Industry: Automotive
  • Technology: Filtration
Safety Warning

Item Information

"DAHL fuel filters efficiently remove most water and solid contaminants from diesel fuel before it reaches pumps or injectors, thus prolonging parts life and reducing unscheduled downtime. DAHL’s functional dual-chamber, three-stage diesel fuel filter/water separators provide efficient suction side water separation and contaminant filtration. The key is the unique DAHL-patented depressurizer cone which spreads the fuel flow. With more area to flow over, greater separation of water and dirt from the fuel is achieved. DAHL diesel fuel filter/water separators have less mechanical flow resistance than other separators because the fuel only changes direction twice. The DAHL unit removes virtually 100 percent of the water and most of the contaminants from the diesel fuel.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700