Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Autoclave pre-cut, coned-and-threaded tube nipples are provided in various sizes and lengths for rapid make-up. These are to be used with Parker Autoclave high pressure SOG valves and fittings for a secure connection up to 30,000 PSI.
Parker Autoclave high pressure cone and thread tube nipples are designed for use with Parker Autoclave Sour Gas Service (SOG) fittings and valves. These cone and thread tube nipples are rated up to 30,000 PSI (2068 BAR). These manufactured, high quality tube nipples are for rapid system installation make-up.
Parker Autoclave supplies pre-cut, coned-and-threaded nipples in various sizes and lengths for Autoclave high pressure valves and fittings. In addition to the standard lengths listed in the catalog, nipples are available in any custom length. Consult factory for further details.
Markets:
• Oil and Gas (H2S)
• Petrochemical
• Chemical
Features/Benefits:
• Working pressures to 30,000 psi (2068 bar)
• Pre-machined cone and thread connections designed to permit rapid installation
• Tubing sizes are 1/4", 3/8", and 9/16"
• Tube nipples are manufactured from annealed 316 stainless steel
• Operating temperatures from -423ºF (-252ºC ) to 1200ºF (649ºC)
• Available in special materials
• Stock nipple lengths from 3.0" (76.2 mm) to 12.0" (304.8 mm)
Applications:
• High Pressure Test Panels
• Fluid handling Systems for H2S (Sour Gas)
• Chemical Injection
• High Pressure Gas Systems
Brand: Autoclave Engineers
| Training |
|---|
| Small Bore Expert (SBEx) Training |
| Compliance, Certifications & Safety |
|---|
| Autoclave Engineers Technicial/Special Materials Data Catalog | 02-0142SE |
| Selector Guides |
|---|
| Tube Selection Guide |
| Contact & Support Information |
|---|
| Go To Autoclave.com |
| Products | Connection Type | Connection Tube O.D. (inch) | Connection Tube O.D. (mm) | Length (inch) | Length (mm) |
|---|---|---|---|---|---|
| CN4402-316SOG | F250C | 1/4" | 6.35 mm | 2 | 69.85 |
| CN4404-316SOG | F250C | 1/4" | 6.35 mm | 4 | 101.6 |
| CN4406-316SOG | F250C | 1/4" | 6.35 mm | 6 | 152.4 |
| CN4408-316SOG | F250C | 1/4" | 6.35 mm | 8 | 203.2 |
| CN44010-316SOG | F250C | 1/4" | 6.35 mm | 10 | 254 |
| CN44012-316SOG | F250C | 1/4" | 6.35 mm | 12 | 304.8 |
| CN4403-316SOG | F250C | 1/4" | 6.35 mm | 3 | 76.2 |
| CN6603-316SOG | F375C | 3/8" | 9.53 mm | 3 | 76.2 |
| CN6604-316SOG | F375C | 3/8" | 9.53 mm | 4 | 101.6 |
| CN6606-316SOG | F375C | 3/8" | 9.53 mm | 6 | 152.4 |
| CN6608-316SOG | F375C | 3/8" | 9.53 mm | 8 | 203.2 |
| CN66010-316SOG | F375C | 3/8" | 9.53 mm | 10 | 254 |
| CN66012-316SOG | F375C | 3/8" | 9.53 mm | 12 | 304.8 |
| CN9904-316SOG | F562C | 9/16" | 14.29 mm | 4 | 101.6 |
| CN9906-316SOG | F562C | 9/16" | 14.29 mm | 6 | 152.4 |
| CN9908-316SOG | F562C | 9/16" | 14.29 mm | 8 | 203.2 |
| CN99010-316SOG | F562C | 9/16" | 14.29 mm | 10 | 254 |
| CN99012-316SOG | F562C | 9/16" | 14.29 mm | 12 | 304.8 |