Worm Gear Driven Manual Rotary Stages - 10,20,30000 Series | #30012-P


LOADING IMAGES
30012-P
Click to View CAD Model

Worm Gear Driven Manual Rotary Stages - 10,20,30000 Series | #30012-P

The 10000/20000/30000-series of of crossed roller bearing guided worm-driven manual rotary stages offer 360 degrees of continuous positioning with a vernier readable to 6 arc minutes. Suitable for payloads of up to 200 lbs


Technical Specifications

  • Payload (lbs): 200
  • Type: English Model / Precision / 12" Dia Top / with 2.0" Aperture
  • Product Type: Rotary Stage
  • Product Series: 10,20,30000 Series
  • Number of Axes: 1
  • Bearing Type: Cross Roller
  • Mounting Option: English Model, Precision, 12" Dia Top with 2.0" Aperture
  • Maximum Travel Angle: 360 °
  • Width: 12 inch, 304.8 mm
  • Load Capacity: 200 lb, 90 kg, 150 to 499 lb
  • Drive Train Type: Vernier, 0.12 arc-min

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker rotary stages are designed to produce precision rotary motion. The basic components in these stages are a base, precision bearing, drive mechanism and top (load platform). The base of all the units house the bearing and drive mechanism and is designed to be mounted to a stationary surface. The precision bearings provide low friction contact between the base and top while providing great geometric performance. The drive mechanism used is a worm gear and the table top provides a mounting surface for mounting payloads. The precision worm gear drive mechanism consists of a worm wheel (gear) and worm drive. Controlled rotation of the worm drive shaft creates precise angular rotation of the worm wheel and table top. The worm gear and shaft are matched sets and are preloaded to remove backlash. This type of drive provides high resolution (180:1) and continuous angular positioning over a full 360° range.

The 10000- and 20000-series offer low profile rotary positioning while the 30000-series offers high payload capacity and a large footprint.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• Dial and Vernier option
• 360 Degree angular motion with a vernier readable to 6 arc minutes
• Payloads up to 200 lbs
• Worm Gear Drive Mechanism
• Low-friction rotary adjustment
• Precise/accurate movement
• Trouble-free operation

Applications:
• Metrology
• Focusing
• Laser alignment

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Controls & Motion Division

200 Kisco Avenue

Mount Kisco

NY

USA

10549

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514